Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MJT-65-BL-15-16
Part Number
|
---|
MJT-65-BL-15-16 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Diameter (mm) | Overall Length (mm) | Maximum Range of Rotation Number (r/min) | Normal Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Structure | Additional Work | Keyway | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
108.90 € | 1 |
Same day
Stock | - | 20.01 to 50.00 | 15 | 16 | 65 | 90 | 4,001 to 10,000 | 46 | 9000 | +1.5/0 | 3.6×10-4 | Set Screw Type | Standard Shaft Bore | NA |
Loading...
Type | Jaw Type | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Application | Standard / Servo Motor / Stepping Motor |
---|---|---|---|---|---|
Feature | High Torque / Vibration Absorption | Body Material | EN AW-2017 Equiv. | Category | Coupling body |
Allowable Lateral Misalignment Range(mm) | 0.02 to 0.2 | Allowable Angular Misalignment(deg) | 1 | Buffer Part Material | Polyurethane |
Operating Temperature Range(°C) | -20::60 |
This page is Claw couplings / mounting selectable / claw disc: PU / body: aluminium / MJT / NBK, part number MJT-65-BL-15-16.
You can find the detail information about specifications and dimensions on part number MJT-65-BL-15-16.
Configure
Stock
Basic Attributes
Type
Allowable Torque Range(N•m)
Shaft Bore Dia. (machined) D1(mm)
Shaft Bore Dia. (machined) D2(mm)
Outer Diameter(mm)
Overall Length(mm)
Maximum Range of Rotation Number(r/min)
Normal Torque(Nm)
Max. Rotational Speed(r/min)
Structure
Additional Work
Keyway
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MJT-14-BL-3-5 |
MJT-14-BL-3-6 |
MJT-14-BL-4-4 |
MJT-65-BL-15-16-KT |
MJT-65-BL-15-17-BT |
MJT-65-BL-15-17-BT-KT |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Diameter (mm) | Overall Length (mm) | Maximum Range of Rotation Number (r/min) | Normal Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Structure | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.65 € | 1 | 6 Days | - | 0.05 to 1.00 | 3 | 5 | 14 | 22 | 10,001 to 78,000 | 0.7 | 45000 | +0.6/0 | 2.0×10-7 | Set Screw Type | Standard Shaft Bore | NA | ||
24.01 € | 1 | Available |
Same day
Stock | - | 0.05 to 1.00 | 3 | 6 | 14 | 22 | 10,001 to 78,000 | 0.7 | 45000 | +0.6/0 | 2.0×10-7 | Set Screw Type | Standard Shaft Bore | NA | |
24.01 € | 1 | Available |
Same day
Stock | - | 0.05 to 1.00 | 4 | 4 | 14 | 22 | 10,001 to 78,000 | 0.7 | 45000 | +0.6/0 | 2.0×10-7 | Set Screw Type | Standard Shaft Bore | NA | |
127.44 € | 1 | 9 Days | 10 | 20.01 to 50.00 | 15 | 16 | 65 | 90 | 4,001 to 10,000 | 46 | 9000 | +1.5/0 | 3.6×10-4 | Set Screw Type | Standard Shaft Bore | D2 Hole | ||
141.05 € | 1 | 9 Days | 10 | 20.01 to 50.00 | 15 | 17 | 65 | 90 | 4,001 to 10,000 | 46 | 9000 | +1.5/0 | 3.6×10-4 | Set Screw Type | Additional Work Shaft Hole | NA | ||
110.99 € | 1 | 9 Days | 10 | 20.01 to 50.00 | 15 | 17 | 65 | 90 | 4,001 to 10,000 | 46 | 9000 | +1.5/0 | 3.6×10-4 | Set Screw Type | Additional Work Shaft Hole | D2 Hole |