Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
XBS-34C3-16-KT-16
Part Number
|
---|
XBS-34C3-16-KT-16 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Diameter (mm) | Overall Length (mm) | Maximum Range of Rotation Number (r/min) | Body Material | Normal Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Angular Misalignment (deg) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Additional Work | Keyway | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
86.91 € | 1 | 9 Days | 10 | 3.01 to 5.00 | 16 | 16 | 34 | 26.2 | 10,001 to 78,000 | [Aluminum] EN AW-7075 Equiv. | 4.2 | 18000 | 1 | ±0.3 | 4.0×10-6 | Standard Shaft Bore | D1 Hole |
Loading...
Type | Disc Type | Allowable Misalignment | Angular Misalignment / Axial Misalignment | Application | Standard / Servo Motor / Stepping Motor |
---|---|---|---|---|---|
Feature | High torsional rigidity / High Torque / Backlash 0 | Category | Coupling body | Allowable Lateral Misalignment Range(mm) | 0.02 to 0.2 |
Allowable Lateral Misalignment(mm) | 0.02 | Disc Part Material | Stainless Steel (EN 1.4301 Equiv.) | Structure | Clamping Type |
This page is Servo couplings / half-shell clamping / 1 disc: steel / body: aluminium / XBS / NBK, part number XBS-34C3-16-KT-16.
You can find the detail information about specifications and dimensions on part number XBS-34C3-16-KT-16.
Configure
Basic Attributes
Body Material
Type
Allowable Torque Range(N•m)
Shaft Bore Dia. (machined) D1(mm)
Shaft Bore Dia. (machined) D2(mm)
Outer Diameter(mm)
Overall Length(mm)
Maximum Range of Rotation Number(r/min)
Normal Torque(Nm)
Max. Rotational Speed(r/min)
Allowable Angular Misalignment(deg)
Additional Work
Keyway
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
XBS-104C8-35-42 |
XBS-104C8-35-45 |
XBS-104C8-35-50 |
XBS-34C3-16-KT-16-KT |
XBS-34C3-6-10 |
XBS-34C3-6-11 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Diameter (mm) | Overall Length (mm) | Maximum Range of Rotation Number (r/min) | Body Material | Normal Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Angular Misalignment (deg) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
521.65 € | 1 | 9 Days | 10 | 100~Less than 500 | 35 | 42 | 104 | 71.2 | 4,001 to 10,000 | [Aluminum] EN AW-7075 Equiv. | 200 | 6000 | 1 | ±0.7 | 1.1×10-3 | Standard Shaft Bore | NA | ||
521.65 € | 1 | 9 Days | 10 | 100~Less than 500 | 35 | 45 | 104 | 71.2 | 4,001 to 10,000 | [Aluminum] EN AW-7075 Equiv. | 200 | 6000 | 1 | ±0.7 | 1.1×10-3 | Standard Shaft Bore | NA | ||
521.65 € | 1 | 9 Days | 10 | 100~Less than 500 | 35 | 50 | 104 | 71.2 | 4,001 to 10,000 | [Aluminum] EN AW-7075 Equiv. | 200 | 6000 | 1 | ±0.7 | 1.1×10-3 | Standard Shaft Bore | NA | ||
101.84 € | 1 | 9 Days | 10 | 3.01 to 5.00 | 16 | 16 | 34 | 26.2 | 10,001 to 78,000 | [Aluminum] EN AW-7075 Equiv. | 4.2 | 18000 | 1 | ±0.3 | 4.0×10-6 | Standard Shaft Bore | Both Sides | ||
71.71 € | 1 | 9 Days | 10 | 3.01 to 5.00 | 6 | 10 | 34 | 26.2 | 10,001 to 78,000 | [Aluminum] EN AW-7075 Equiv. | 4.2 | 18000 | 1 | ±0.3 | 4.0×10-6 | Standard Shaft Bore | NA | ||
71.71 € | 1 | 9 Days | 10 | 3.01 to 5.00 | 6 | 11 | 34 | 26.2 | 10,001 to 78,000 | [Aluminum] EN AW-7075 Equiv. | 4.2 | 18000 | 1 | ±0.3 | 4.0×10-6 | Standard Shaft Bore | NA |