Servo couplings / half-shell clamping / 1 disc: steel / body: aluminium / XBS / NBK (Part Numbers - CAD Download)

Servo couplings / half-shell clamping / 1 disc: steel / body: aluminium / XBS / NBK
High torque, high torsional rigidity, and high responsiveness. Backlash "0"

[Features]
· Hex socket head cap screws included with all products.
· Appropriate shaft diameter recommended dimensional tolerance is h6 and h7.
· When attaching to a D cut shaft, pay attention to the position of the D cut surface of the shaft.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XBS-44C2-10-11

Part Number
XBS-44C2-10-11
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(mm)
Shaft Bore Dia. (machined) D2
(mm)
Outer Diameter
(mm)
Overall Length
(mm)
Maximum Range of Rotation Number
(r/min)
Body Material Normal Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Angular Misalignment
(deg)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Additional Work Keyway

102.19 €

1 9 Days 105.01 to 10.0010114432.810,001 to 78,000[Aluminum] EN AW-7075 Equiv.10140001±0.31.6×10-5Standard Shaft BoreNA

Loading...

  1. 1

Basic information

Type Disc Type Allowable Misalignment Angular Misalignment / Axial Misalignment Application Standard / Servo Motor / Stepping Motor
Feature High torsional rigidity / High Torque / Backlash 0 Category Coupling body Allowable Lateral Misalignment Range(mm) 0.02 to 0.2
Allowable Lateral Misalignment(mm) 0.02 Disc Part Material Stainless Steel (EN 1.4301 Equiv.) Structure Clamping Type

This page is Servo couplings / half-shell clamping / 1 disc: steel / body: aluminium / XBS / NBK, part number XBS-44C2-10-11.
You can find the detail information about specifications and dimensions on part number XBS-44C2-10-11.

Variation of this product

Part Number
XBS-104C8-35-42
XBS-104C8-35-45
XBS-104C8-35-50
XBS-44C2-10-12
XBS-44C2-10-13-BT
XBS-44C2-10-14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(mm)
Shaft Bore Dia. (machined) D2
(mm)
Outer Diameter
(mm)
Overall Length
(mm)
Maximum Range of Rotation Number
(r/min)
Body Material Normal Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Angular Misalignment
(deg)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Additional Work Keyway

521.65 €

1 9 Days 10100~Less than 500354210471.24,001 to 10,000[Aluminum] EN AW-7075 Equiv.20060001±0.71.1×10-3Standard Shaft BoreNA

521.65 €

1 9 Days 10100~Less than 500354510471.24,001 to 10,000[Aluminum] EN AW-7075 Equiv.20060001±0.71.1×10-3Standard Shaft BoreNA

521.65 €

1 9 Days 10100~Less than 500355010471.24,001 to 10,000[Aluminum] EN AW-7075 Equiv.20060001±0.71.1×10-3Standard Shaft BoreNA

102.19 €

1 9 Days 105.01 to 10.0010124432.810,001 to 78,000[Aluminum] EN AW-7075 Equiv.10140001±0.31.6×10-5Standard Shaft BoreNA

131.93 €

1 9 Days 105.01 to 10.0010134432.810,001 to 78,000[Aluminum] EN AW-7075 Equiv.10140001±0.31.6×10-5Additional Work Shaft HoleNA

102.19 €

1 9 Days 105.01 to 10.0010144432.810,001 to 78,000[Aluminum] EN AW-7075 Equiv.10140001±0.31.6×10-5Standard Shaft BoreNA

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360