Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MDS-63C-17-KT-18-KT
Part Number
|
---|
MDS-63C-17-KT-18-KT |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Diameter (mm) | Overall Length (mm) | Maximum Range of Rotation Number (r/min) | Normal Torque (Nm) | Max. Rotational Speed (r/min) | Moment of Inertia (kg・m2) | Additional Work | Keyway | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
122.22 € | 1 | 9 Days | 10 | 10.01 to 20.00 | 17 | 18 | 63 | 46 | 4,001 to 10,000 | 12.5 | 10000 | 1.7×10-4 | Standard Shaft Bore | Both Sides |
Loading...
Type | Disc Type | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Application | Standard / Servo Motor / Stepping Motor |
---|---|---|---|---|---|
Feature | Backlash 0 | Body Material | EN AW-2017 Equiv. | Category | Coupling body |
Allowable Lateral Misalignment Range(mm) | 0.02 to 0.2 | Allowable Lateral Misalignment(mm) | 0.02 | Allowable Angular Misalignment(deg) | 0.7 |
Disc Part Material | Stainless Steel (EN 1.4301 Equiv.) | Allowable Axial Misalignment(mm) | ±0.2 | Structure | Clamping Type |
This page is Servo couplings / hub clamping / 1 disc: steel / body: aluminium / MDS / NBK, part number MDS-63C-17-KT-18-KT.
You can find the detail information about specifications and dimensions on part number MDS-63C-17-KT-18-KT.
Configure
Basic Attributes
Type
Allowable Torque Range(N•m)
Shaft Bore Dia. (machined) D1(mm)
Shaft Bore Dia. (machined) D2(mm)
Outer Diameter(mm)
Overall Length(mm)
Maximum Range of Rotation Number(r/min)
Normal Torque(Nm)
Max. Rotational Speed(r/min)
Additional Work
Keyway
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MDS-19C-4-7 |
MDS-19C-4-8 |
MDS-19C-5-5 |
MDS-63C-17-KT-19 |
MDS-63C-17-KT-19-KT |
MDS-63C-17-KT-20 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Diameter (mm) | Overall Length (mm) | Maximum Range of Rotation Number (r/min) | Normal Torque (Nm) | Max. Rotational Speed (r/min) | Moment of Inertia (kg・m2) | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
58.87 € | 1 | 9 Days | 10 | 0.05 to 1.00 | 4 | 7 | 19 | 20 | 10,001 to 78,000 | 0.7 | 33000 | 6.3 x 10-7 | Standard Shaft Bore | NA | ||
58.87 € | 1 | 9 Days | 10 | 0.05 to 1.00 | 4 | 8 | 19 | 20 | 10,001 to 78,000 | 0.7 | 33000 | 6.3 x 10-7 | Standard Shaft Bore | NA | ||
58.87 € | 1 | 9 Days | 10 | 0.05 to 1.00 | 5 | 5 | 19 | 20 | 10,001 to 78,000 | 0.7 | 33000 | 6.3 x 10-7 | Standard Shaft Bore | NA | ||
111.80 € | 1 | 9 Days | 10 | 10.01 to 20.00 | 17 | 19 | 63 | 46 | 4,001 to 10,000 | 12.5 | 10000 | 1.7×10-4 | Standard Shaft Bore | D1 Hole | ||
122.22 € | 1 | 9 Days | 10 | 10.01 to 20.00 | 17 | 19 | 63 | 46 | 4,001 to 10,000 | 12.5 | 10000 | 1.7×10-4 | Standard Shaft Bore | Both Sides | ||
111.80 € | 1 | 9 Days | 10 | 10.01 to 20.00 | 17 | 20 | 63 | 46 | 4,001 to 10,000 | 12.5 | 10000 | 1.7×10-4 | Standard Shaft Bore | D1 Hole |