Star tooth couplings / grub screw clamping / star element, PU / body: aluminium / MSF / NBK (Part Numbers - CAD Download)

Star tooth couplings / grub screw clamping / star element, PU / body: aluminium / MSF / NBK
  • Volume Discount
Simple structure, low-cost.

[Features]
· Transmission of torque by engagement of serrations.
· Simple structure flexible coupling.
· Excellent flexibility.
· Acceptable eccentricity / large deviation angle, with torsional vibration also absorbed.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(mm)
Shaft Bore Dia. (machined) D2
(mm)
Outer Diameter
(mm)
Overall Length
(mm)
Body Material Normal Torque
(Nm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Additional Work Keyway

Loading...

Basic information

Type Oldham Type Allowable Misalignment Angular Misalignment / Eccentricity Application Standard
Maximum Range of Rotation Number(r/min) 10,001 to 78,000 Feature Vibration Absorption Category Coupling body
Allowable Lateral Misalignment Range(mm) 0.02 to 0.2 Allowable Lateral Misalignment(mm) 0.2 Allowable Angular Misalignment(deg) 2
Buffer Part Material Polyurethane Operating Temperature Range(°C) -20::60 Structure Set Screw Type

Tech Support