Star tooth couplings / grub screw clamping / star element, PU / body: aluminium / MSF / NBK (Part Numbers - CAD Download)

Star tooth couplings / grub screw clamping / star element, PU / body: aluminium / MSF / NBK
  • Volume Discount
Simple structure, low-cost.

[Features]
· Transmission of torque by engagement of serrations.
· Simple structure flexible coupling.
· Excellent flexibility.
· Acceptable eccentricity / large deviation angle, with torsional vibration also absorbed.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MSF-32-10-13-BT

Part Number
MSF-32-10-13-BT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(mm)
Shaft Bore Dia. (machined) D2
(mm)
Outer Diameter
(mm)
Overall Length
(mm)
Body Material Normal Torque
(Nm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Additional Work Keyway

53.30 €

1 9 Days 101.01 to 3.0010133248[Alloy] Iron-Copper-Carbon Steel (JIS-SMF4040) 3190002.5×10-7Additional Work Shaft HoleNA

Loading...

  1. 1

Basic information

Type Oldham Type Allowable Misalignment Angular Misalignment / Eccentricity Application Standard
Maximum Range of Rotation Number(r/min) 10,001 to 78,000 Feature Vibration Absorption Category Coupling body
Allowable Lateral Misalignment Range(mm) 0.02 to 0.2 Allowable Lateral Misalignment(mm) 0.2 Allowable Angular Misalignment(deg) 2
Buffer Part Material Polyurethane Operating Temperature Range(°C) -20::60 Structure Set Screw Type

This page is Star tooth couplings / grub screw clamping / star element, PU / body: aluminium / MSF / NBK, part number MSF-32-10-13-BT.
You can find the detail information about specifications and dimensions on part number MSF-32-10-13-BT.

Variation of this product

Part Number
MSF-16-3-6
MSF-16-3-6.35
MSF-16-3-7-BT
MSF-32-10-13-BT-KT
MSF-32-10-14
MSF-32-10-14-KT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(mm)
Shaft Bore Dia. (machined) D2
(mm)
Outer Diameter
(mm)
Overall Length
(mm)
Body Material Normal Torque
(Nm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Additional Work Keyway

14.19 €

1 Same day

Stock

-0.05 to 1.00361627[Alloy] Zinc Die Cast (ZDC) EN ZC0400 Equiv.0.5390009.0×10-8Standard Shaft BoreNA

13.86 €

1 Same day

Stock

-0.05 to 1.0036.351627[Alloy] Zinc Die Cast (ZDC) EN ZC0400 Equiv.0.5390009.0×10-8Standard Shaft BoreNA

46.81 €

1 9 Days 100.05 to 1.00371627[Alloy] Zinc Die Cast (ZDC) EN ZC0400 Equiv.0.5390009.0×10-8Additional Work Shaft HoleNA

69.67 €

1 9 Days 101.01 to 3.0010133248[Alloy] Iron-Copper-Carbon Steel (JIS-SMF4040) 3190002.5×10-7Additional Work Shaft HoleD2 Hole

21.01 €

1 Same day

Stock

-1.01 to 3.0010143248[Alloy] Iron-Copper-Carbon Steel (JIS-SMF4040) 3190002.5×10-7Standard Shaft BoreNA

39.54 €

1 9 Days 101.01 to 3.0010143248[Alloy] Iron-Copper-Carbon Steel (JIS-SMF4040) 3190002.5×10-7Standard Shaft BoreD2 Hole

Tech Support