Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
L075-U-20H7X22H7
Part Number
|
---|
L075-U-20H7X22H7 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Diameter (mm) | Overall Length (mm) | Maximum Range of Rotation Number (r/min) | Body Material | Normal Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Buffer Part Material | Operating Temperature Range (°C) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Shaft hole intersection | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
57.31 € | 1 | 9 Days | 10 | 10.01 to 20.00 | 20 | 22 | 44.5 | 54.1 | 2001 to 4,000 | [Steel] Ferrous Sintered Metal | 12.6 | 3600 | 0.38 | 1 | Polyurethane | -34~71 | +1.1/0 | 1.1×10-4 | H7,H7 |
Loading...
Type | Jaw Type | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Application | Standard |
---|---|---|---|---|---|
Feature | High Torque / Vibration Absorption | Category | Coupling body | Allowable Lateral Misalignment Range(mm) | 0.21 to 0.40 |
This page is Claw couplings / grub screw clamping, feather key / claw disc: bronze, PU, NBR / body: steel, stainless steel / L, SS / NBK, part number L075-U-20H7X22H7.
You can find the detail information about specifications and dimensions on part number L075-U-20H7X22H7.
Configure
Basic Attributes
Body Material
Type
Allowable Torque Range(N•m)
Shaft Bore Dia. (machined) D1(mm)
Shaft Bore Dia. (machined) D2(mm)
Outer Diameter(mm)
Overall Length(mm)
Maximum Range of Rotation Number(r/min)
Normal Torque(Nm)
Max. Rotational Speed(r/min)
Allowable Lateral Misalignment(mm)
Allowable Angular Misalignment(deg)
Buffer Part Material
Shaft hole intersection
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
L050-B-10H7X11H7 |
L050-B-10H7X12H7 |
L050-B-10H7X14H7 |
L075-U-22H7X22H7 |
L090-B-18H7X18H7 |
L090-B-18H7X19H7 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Diameter (mm) | Overall Length (mm) | Maximum Range of Rotation Number (r/min) | Body Material | Normal Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Buffer Part Material | Operating Temperature Range (°C) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Shaft hole intersection |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40.74 € | 1 | 9 Days | 10 | 3.01 to 5.00 | 10 | 11 | 27.3 | 43.4 | 100~300 | [Steel] Ferrous Sintered Metal | 4 | 250 | 0.25 | 0.5 | Bronze | -40~232 | +1/0 | 4.8×10-4 | H7,H7 | ||
40.74 € | 1 | 9 Days | 10 | 3.01 to 5.00 | 10 | 12 | 27.3 | 43.4 | 100~300 | [Steel] Ferrous Sintered Metal | 4 | 250 | 0.25 | 0.5 | Bronze | -40~232 | +1/0 | 4.8×10-4 | H7,H7 | ||
38.59 € | 1 | 9 Days | 10 | 3.01 to 5.00 | 10 | 14 | 27.3 | 43.4 | 100~300 | [Steel] Ferrous Sintered Metal | 4 | 250 | 0.25 | 0.5 | Bronze | -40~232 | +1/0 | 4.8×10-4 | H7,H7 | ||
57.31 € | 1 | 9 Days | 10 | 10.01 to 20.00 | 22 | 22 | 44.5 | 54.1 | 2001 to 4,000 | [Steel] Ferrous Sintered Metal | 12.6 | 3600 | 0.38 | 1 | Polyurethane | -34~71 | +1.1/0 | 1.1×10-4 | H7,H7 | ||
76.05 € | 1 | 9 Days | 10 | 20.01 to 50.00 | 18 | 18 | 53.6 | 54.6 | 100~300 | [Steel] Ferrous Sintered Metal | 27 | 250 | 0.25 | 0.5 | Bronze | -40~232 | +1.1/0 | 5.7×10-3 | H7,H7 | ||
80.28 € | 1 | 9 Days | 10 | 20.01 to 50.00 | 18 | 19 | 53.6 | 54.6 | 100~300 | [Steel] Ferrous Sintered Metal | 27 | 250 | 0.25 | 0.5 | Bronze | -40~232 | +1.1/0 | 5.7×10-3 | H7,H7 |