Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
L075-S-14H7X14H7
Part Number
|
---|
L075-S-14H7X14H7 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Diameter (mm) | Overall Length (mm) | Maximum Range of Rotation Number (r/min) | Body Material | Normal Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Buffer Part Material | Operating Temperature Range (°C) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Shaft hole intersection | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
52.61 € | 1 | 9 Days | 10 | 5.01 to 10.00 | 14 | 14 | 44.5 | 54.1 | 10,001 to 78,000 | [Steel] Ferrous Sintered Metal | 8.4 | 11000 | 0.38 | 1 | [Others] NBR | -40~100 | +1.1/0 | 1.1×10-4 | H7,H7 |
Loading...
Type | Jaw Type | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Application | Standard |
---|---|---|---|---|---|
Feature | High Torque / Vibration Absorption | Category | Coupling body | Allowable Lateral Misalignment Range(mm) | 0.21 to 0.40 |
This page is Claw couplings / grub screw clamping, feather key / claw disc: bronze, PU, NBR / body: steel, stainless steel / L, SS / NBK, part number L075-S-14H7X14H7.
You can find the detail information about specifications and dimensions on part number L075-S-14H7X14H7.
Configure
Basic Attributes
Body Material
Buffer Part Material
Type
Allowable Torque Range(N•m)
Shaft Bore Dia. (machined) D1(mm)
Shaft Bore Dia. (machined) D2(mm)
Outer Diameter(mm)
Overall Length(mm)
Maximum Range of Rotation Number(r/min)
Normal Torque(Nm)
Max. Rotational Speed(r/min)
Allowable Lateral Misalignment(mm)
Allowable Angular Misalignment(deg)
Shaft hole intersection
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
L050-B-10H7X11H7 |
L050-B-10H7X12H7 |
L050-B-10H7X14H7 |
L075-S-14H7X15H7 |
L075-S-14H7X16H7 |
L075-S-14H7X17H7 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Diameter (mm) | Overall Length (mm) | Maximum Range of Rotation Number (r/min) | Body Material | Normal Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Buffer Part Material | Operating Temperature Range (°C) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Shaft hole intersection |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40.74 € | 1 | 9 Days | 10 | 3.01 to 5.00 | 10 | 11 | 27.3 | 43.4 | 100~300 | [Steel] Ferrous Sintered Metal | 4 | 250 | 0.25 | 0.5 | Bronze | -40~232 | +1/0 | 4.8×10-4 | H7,H7 | ||
40.74 € | 1 | 9 Days | 10 | 3.01 to 5.00 | 10 | 12 | 27.3 | 43.4 | 100~300 | [Steel] Ferrous Sintered Metal | 4 | 250 | 0.25 | 0.5 | Bronze | -40~232 | +1/0 | 4.8×10-4 | H7,H7 | ||
38.59 € | 1 | 9 Days | 10 | 3.01 to 5.00 | 10 | 14 | 27.3 | 43.4 | 100~300 | [Steel] Ferrous Sintered Metal | 4 | 250 | 0.25 | 0.5 | Bronze | -40~232 | +1/0 | 4.8×10-4 | H7,H7 | ||
52.61 € | 1 | 9 Days | 10 | 5.01 to 10.00 | 14 | 15 | 44.5 | 54.1 | 10,001 to 78,000 | [Steel] Ferrous Sintered Metal | 8.4 | 11000 | 0.38 | 1 | [Others] NBR | -40~100 | +1.1/0 | 1.1×10-4 | H7,H7 | ||
52.61 € | 1 | 9 Days | 10 | 5.01 to 10.00 | 14 | 16 | 44.5 | 54.1 | 10,001 to 78,000 | [Steel] Ferrous Sintered Metal | 8.4 | 11000 | 0.38 | 1 | [Others] NBR | -40~100 | +1.1/0 | 1.1×10-4 | H7,H7 | ||
32.91 € | 1 |
Same day
Stock | 10 | 5.01 to 10.00 | 14 | 17 | 44.5 | 54.1 | 10,001 to 78,000 | [Steel] Ferrous Sintered Metal | 8.4 | 11000 | 0.38 | 1 | [Others] NBR | -40~100 | +1.1/0 | 1.1×10-4 | H7,H7 |