Claw couplings / grub screw clamping, feather key / claw disc: bronze, PU, NBR / body: steel, stainless steel / L, SS / NBK (Part Numbers - CAD Download)

Claw couplings / grub screw clamping, feather key / claw disc: bronze, PU, NBR / body: steel, stainless steel / L, SS / NBK
  • Volume Discount
High torque. Spider is compressed and torque is transmitted.

[Features]
· Joyped flexible coupling.
· Spider is compressed and torque is transmitted.
· A smooth, blind fit between hub and spider.
· It is easy to install and remove.
· 2 types of hubs and 3 kinds of spiders.
· Choose to suit application.
· Smooth fitting of hub and spacer.
· Even if the motor is not visible, and the coupling is difficult to see, can be assembled by feeling.
· Maintenance also easy.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

L075-U-16H7X20H7

Part Number
L075-U-16H7X20H7
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(mm)
Shaft Bore Dia. (machined) D2
(mm)
Outer Diameter
(mm)
Overall Length
(mm)
Maximum Range of Rotation Number
(r/min)
Body Material Normal Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Allowable Angular Misalignment
(deg)
Buffer Part Material Operating Temperature Range
(°C)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Shaft hole intersection

57.31 €

1 9 Days 1010.01 to 20.00162044.554.12001 to 4,000[Steel] Ferrous Sintered Metal12.636000.381Polyurethane-34~71+1.1/01.1×10-4H7,H7

Loading...

  1. 1

Basic information

Type Jaw Type Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Application Standard
Feature High Torque / Vibration Absorption Category Coupling body Allowable Lateral Misalignment Range(mm) 0.21 to 0.40

This page is Claw couplings / grub screw clamping, feather key / claw disc: bronze, PU, NBR / body: steel, stainless steel / L, SS / NBK, part number L075-U-16H7X20H7.
You can find the detail information about specifications and dimensions on part number L075-U-16H7X20H7.

Variation of this product

Part Number
L050-B-10H7X11H7
L050-B-10H7X12H7
L050-B-10H7X14H7
L075-U-16H7X22H7
L075-U-17H7X17H7
L075-U-17H7X18H7
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(mm)
Shaft Bore Dia. (machined) D2
(mm)
Outer Diameter
(mm)
Overall Length
(mm)
Maximum Range of Rotation Number
(r/min)
Body Material Normal Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Allowable Angular Misalignment
(deg)
Buffer Part Material Operating Temperature Range
(°C)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Shaft hole intersection

40.74 €

1 9 Days 103.01 to 5.00101127.343.4100~300[Steel] Ferrous Sintered Metal42500.250.5Bronze-40~232+1/04.8×10-4H7,H7

40.74 €

1 9 Days 103.01 to 5.00101227.343.4100~300[Steel] Ferrous Sintered Metal42500.250.5Bronze-40~232+1/04.8×10-4H7,H7

38.59 €

1 9 Days 103.01 to 5.00101427.343.4100~300[Steel] Ferrous Sintered Metal42500.250.5Bronze-40~232+1/04.8×10-4H7,H7

57.31 €

1 9 Days 1010.01 to 20.00162244.554.12001 to 4,000[Steel] Ferrous Sintered Metal12.636000.381Polyurethane-34~71+1.1/01.1×10-4H7,H7

57.31 €

1 9 Days 1010.01 to 20.00171744.554.12001 to 4,000[Steel] Ferrous Sintered Metal12.636000.381Polyurethane-34~71+1.1/01.1×10-4H7,H7

57.31 €

1 9 Days 1010.01 to 20.00171844.554.12001 to 4,000[Steel] Ferrous Sintered Metal12.636000.381Polyurethane-34~71+1.1/01.1×10-4H7,H7

Tech Support