Adjustable Relief Series KBM20-50- *

Adjustable Relief Series KBM20-50- *
  • Volume Discount
If an oil pressure generated due to a collision exceeds the set pressure, the relief function is activated and the resistance force is maintained below a certain level. The set pressure can be adjusted.

[Features]
・Kayaba's unique porous orifice (KBM, KBMA, KBMD, KBA series) and tapered groove orifice (KBMT series) achieve ideal energy absorption and smooth stop.
· Even high speed shock such as injection molding picking robot shock can be stopped surely and softly.
· It is possible to stop smoothly with the low-speed series.
・As this product employs the oil lock mechanism, no bottoming occurs and the KYB mini buffer can be used as a stopper without any change.
・No stopper is needed.
・Two or more units can be used in parallel because there is less variability in performance.
・Being a Kayaba's unique porous orifice series, it can be used without adjustment within the usable range.
・Thanks to the sound-damping cap, quiet stoppage is achieved even when a high-speed collision occurs.
・Mountable in 360 degree directions.
・Available in a wide range of energy absorption from 1.2 to 392 J (0.12 to 40 kgf・m).
・Available in an energy absorption of 118 to 392 J (12 to 40 kgf・m) and a mounting screw diameter of M25 and M36 series.
・Adjustable utilizing a relief valve.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KBM20-50-4C

Part Number
KBM20-50-4C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

297.91 €

1 Available Same day

Stock

Loading...

  1. 1

Basic information

Main Body/Related Parts Main Body Performance Adjustment Adjustable Type Stroke S(mm) 50
Mounting Screw Diameter M36 Nominal Mounting Screw [M] 36 Absorbed Energy E(J) 390
Orifice Structure Multi-Orifice Type Usage Environment Standard Main Body Material Steel
Max. Collision Velocity(m/s) 3 Full length Lmax(mm) 229 Equivalent Collision Mass(kgf) 10000
Average Drag(N) 7800 Piston Rod Return Force (N)(N) 81.4 Usage Frequency (Times per Minute)(cycle/min) 8
Outer Diameter D(Ø) 53 Allowable Eccentricity Angle θ(deg) 1 Absorbed amount of energy per minute(J/min) 3140
Ambient Operating Temperature Range(°C) -10::80 Tip caps Included Pitch(mm) 1.5
Piston Diameter(mm) 20

This page is Adjustable Relief Series KBM20-50- *, part number KBM20-50-4C.
You can find the detail information about specifications and dimensions on part number KBM20-50-4C.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360