ET-S Model Swivel Wheel Screw-In Type (With Stopper) (Part Numbers - CAD Download)

ET-S Model Swivel Wheel Screw-In Type (With Stopper)
  • Volume Discount
Used for light loads, this is a caster used mainly for flat dollies and shop appliances

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ET-50URS-W3/8X14

Part Number
ET-50URS-W3/8X14
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(mm)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Stopper Wheel Bearings Pitch

7.21 €

1 10 Days 68-35.01~80.0035[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceW3/8502149Light LoadAvailableNA-

Loading...

  1. 1

Basic information

Caster Type Screw-In Type Stopper With Rotation Stopper Fitting Material Steel
Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck

This page is ET-S Model Swivel Wheel Screw-In Type (With Stopper), part number ET-50URS-W3/8X14.
You can find the detail information about specifications and dimensions on part number ET-50URS-W3/8X14.

Variation of this product

Part Number
ET-100ELS-W3/4X40
ET-100NRBDS-M12X35
ET-100NRBDS-M16X40
ET-65NS-M12X35
ET-65NS-UNF1/2X14
ET-65NS-W3/8X14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(mm)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Stopper Wheel Bearings Pitch

13.94 €

1 10 Days 126-35.01~80.0050ElastomerChemical ResistanceW3/41002782Light/Medium LoadAvailableNA-

18.75 €

1 12 Days 126-35.01~80.0060[Others] Nylon Foil RubberNAM121002782Light/Medium LoadAvailableAvailable-

22.83 €

1 12 Days 126-35.01~80.0060[Others] Nylon Foil RubberNAM161002782Light/Medium LoadAvailableAvailable-

6.61 €

1 7 Days 85-35.01~80.0040[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceM12652157Light LoadAvailableNA-

6.61 €

1 10 Days 85-35.01~80.0040[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceUNF1/2652157Light LoadAvailableNA-

6.61 €

1 10 Days 85-35.01~80.0035[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceW3/8652157Light LoadAvailableNA-

Tech Support