Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SG-50URS
Part Number
|
---|
SG-50URS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Height H (mm) | Properties | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Stopper | Wheel Bearings | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.31 € | 1 | Available | 5 Days | 10 | 70 | - | 60 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 55 | 42 | 70 | 50 | 25 | 67 | Light/Medium Load | Available | NA |
Loading...
Caster Type | Plate Type Universal | Load Range(daN) | 35.01~80.00 | Stopper | With Rotation Stopper |
---|---|---|---|---|---|
Fitting Material | Steel | Mounting Hole Type | Round Hole | Plate Width(mm) | 58 |
Application | Streamlining of Logistics, Hand Truck |
This page is SG-S Model Swivel Plate Type (With Stopper), part number SG-50URS.
You can find the detail information about specifications and dimensions on part number SG-50URS.
Configure
Basic Attributes
Properties
Wheel Material
Wheel Characteristics
Type
Mounting Height H(mm)
Allowable Load(daN)
Mounting Hole Pitch, Long Length Direction L1(mm)
Mounting Hole Pitch, Short Length Direction W1(mm)
Plate Length(mm)
Wheel Dia. D(mm)
Wheel Width(mm)
Swivel Radius(mm)
Stopper
Wheel Bearings
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SG-100NRS |
SG-100NS |
SG-100RHES |
SG-65BNS |
SG-65NS |
SG-65RHES |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Mounting Height H (mm) | Properties | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Stopper | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.43 € | 1 | 10 Days | - | 122 | - | 60 | [Others] Nylon Foil Rubber | NA | 82 | 40 | 100 | 100 | 27 | 82 | Light/Medium Load | Available | NA | ||
13.07 € | 1 | 5 Days | - | 122 | - | 60 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 82 | 40 | 100 | 100 | 25 | 82 | Light/Medium Load | Available | NA | ||
24.73 € | 1 | 7 Days | - | 122 | [Antistatic] Electrical Conductivity | - | Rubber | NA | 82 | - | 100 | - | - | 82 | Light Load | Yes | None | ||
10.22 € | 1 | 7 Days | - | - | - | 70 | [Nylon] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | 55 | - | 70 | - | - | 68 | Light Load | Yes | None | ||
8.47 € | 1 | 5 Days | 10 | 85 | - | 70 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 55 | 42 | 70 | 65 | 25 | 68 | Light/Medium Load | Available | NA | ||
15.67 € | 1 | 7 Days | - | - | [Antistatic] Electrical Conductivity | - | Rubber | NA | 55 | - | 70 | - | - | 68 | Light Load | Yes | None |