Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ST-65NS-M16X40
Part Number
|
---|
ST-65NS-M16X40 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Height H (mm) | Properties | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Thread Dia. | Wheel Dia. D (mm) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Stopper | Wheel Bearings | Pitch | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.68 € | 1 | Available |
Same day
Stock | 10 | 89 | - | 70 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | M16 | 65 | 25 | 68 | Light/Medium Load | Available | NA | - |
Loading...
Caster Type | Screw-In Type | Load Range(daN) | 35.01~80.00 | Stopper | With Rotation Stopper |
---|---|---|---|---|---|
Fitting Material | Steel | Application | Streamlining of Logistics, Hand Truck |
This page is ST-S Model Swivel Screw-In Type (With Stopper), part number ST-65NS-M16X40.
You can find the detail information about specifications and dimensions on part number ST-65NS-M16X40.
Configure
Stock
Basic Attributes
Properties
Wheel Material
Wheel Characteristics
Pitch
Type
Mounting Height H(mm)
Allowable Load(daN)
Thread Dia.
Wheel Dia. D(mm)
Wheel Width(mm)
Swivel Radius(mm)
Stopper
Wheel Bearings
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ST-100BNS-W3/4X40 |
ST-100ELS-M12X35 |
ST-100ELS-M16X40 |
ST-65NS-UNF1/2X25 |
ST-65NS-W3/4X40 |
ST-65RHES-M12X35 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Mounting Height H (mm) | Properties | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Thread Dia. | Wheel Dia. D (mm) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Stopper | Wheel Bearings | Pitch |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.19 € | 1 | 10 Days | - | 126 | - | 60 | [Nylon] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | W3/4 | - | - | 82 | Light Load | Yes | None | - | ||
13.13 € | 1 | 5 Days | - | 126 | - | 50 | Elastomer | Chemical Resistance | M12 | 100 | 27 | 82 | Light/Medium Load | Available | NA | - | ||
14.50 € | 1 | 5 Days | - | 126 | - | 50 | Elastomer | Chemical Resistance | M16 | 100 | 27 | 82 | Light/Medium Load | Available | NA | - | ||
10.32 € | 1 | 10 Days | - | 89 | - | 70 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | UNF1/2 | 65 | 25 | 68 | Light/Medium Load | Available | NA | - | ||
12.22 € | 1 | 10 Days | - | 89 | - | 70 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | W3/4 | 65 | 25 | 68 | Light/Medium Load | Available | NA | - | ||
14.64 € | 1 | 7 Days | - | 89 | [Antistatic] Electrical Conductivity | - | Rubber | NA | M12 | - | - | 68 | Light Load | Yes | None | 1.75 |