ST-S Model Swivel Screw-In Type (With Stopper) (Part Numbers - CAD Download)

ST-S Model Swivel Screw-In Type (With Stopper)
  • Volume Discount
A standardized caster used in great numbers for carts, kitchen devices, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ST-50URS-M12X35

Part Number
ST-50URS-M12X35
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMounting Height H
(mm)
Properties Allowable Load
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(mm)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Stopper Wheel Bearings Pitch

13.46 €

1 5 Days 1074-60[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceM12502567Light/Medium LoadAvailableNA-

Loading...

  1. 1

Basic information

Caster Type Screw-In Type Load Range(daN) 35.01~80.00 Stopper With Rotation Stopper
Fitting Material Steel Application Streamlining of Logistics, Hand Truck

This page is ST-S Model Swivel Screw-In Type (With Stopper), part number ST-50URS-M12X35.
You can find the detail information about specifications and dimensions on part number ST-50URS-M12X35.

Variation of this product

Part Number
ST-100BNS-W3/4X40
ST-100ELS-M12X35
ST-100ELS-M16X40
ST-50URS-M16X40
ST-50URS-UNF1/2X25
ST-50URS-W3/4X40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMounting Height H
(mm)
Properties Allowable Load
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(mm)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Stopper Wheel Bearings Pitch

15.19 €

1 10 Days -126-60[Nylon] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil ResistanceW3/4--82Light LoadYesNone-

13.13 €

1 5 Days -126-50ElastomerChemical ResistanceM121002782Light/Medium LoadAvailableNA-

14.50 €

1 5 Days -126-50ElastomerChemical ResistanceM161002782Light/Medium LoadAvailableNA-

11.09 €

1 Available Same day

Stock

1074-60[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceM16502567Light/Medium LoadAvailableNA-

13.46 €

1 10 Days -74-60[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceUNF1/2502567Light/Medium LoadAvailableNA-

15.44 €

1 10 Days -74-60[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceW3/4502567Light/Medium LoadAvailableNA-

Tech Support