SUS-ET-S Model Swivel Wheel Screw-In Type (With Stopper) (Part Numbers - CAD Download)

SUS-ET-S Model Swivel Wheel Screw-In Type (With Stopper)
  • Volume Discount
A caster excellent for use around water, boasting superior water resistance

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SUS-ET-50NS-M12X35

Part Number
SUS-ET-50NS-M12X35
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(mm)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Stopper Wheel Bearings Foil material

10.99 €

1 5 Days -6835.01~80.0040[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceM12502149Light LoadAvailableNA-

Loading...

  1. 1

Basic information

Caster Type Screw-In Type Stopper With Rotation Stopper Fitting Material Stainless Steel
Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck

This page is SUS-ET-S Model Swivel Wheel Screw-In Type (With Stopper), part number SUS-ET-50NS-M12X35.
You can find the detail information about specifications and dimensions on part number SUS-ET-50NS-M12X35.

Variation of this product

Part Number
SUS-ET-100NRS-M16X40
SUS-ET-100NRS-W3/4X40
SUS-ET-100NS-M12X35
SUS-ET-50URS-M12X35
SUS-ET-65NS-M12X35
SUS-ET-65RHS-M12X35
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(mm)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Stopper Wheel Bearings Foil material

28.18 €

1 12 Days -12635.01~80.0060[Others] Nylon Foil RubberNAM161002782Light/Medium LoadAvailableNA-

34.24 €

1 14 Days -12635.01~80.0060[Others] PolycarbonateNAW3/4--82Light LoadYesNoneNylon

17.16 €

1 7 Days 1012635.01~80.0060[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceM121002582Light/Medium LoadAvailableNA-

10.95 €

1 Available Same day

Stock

-6835.01~80.0038[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceM12502149Light LoadAvailableNA-

14.11 €

1 12 Days -8535.01~80.0040[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceM12652157Light LoadAvailableNA-

12.68 €

1 Available Same day

Stock

-85~35.0030RubberNAM12652157Light LoadAvailableNA-

Tech Support