Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GUJB-100(R)
Part Number
|
---|
GUJB-100(R) |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Combination of Slotted Hole Pitch | Stopper | Wheel Bearings | Stopper Lever Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
37.86 € | 1 | 5 Days | 144 | 80.01~140.00 | 100 | [Others] Nylon Foil Urethane Foam | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | Long Hole | 67(74) | 67(74) | 95 | 95 | 100 | 32 | 112 | Medium Load | 67-67, 68-68, 69-69, 70-70, 71-71, 72-72, 73-73, 74-74 | Available | Available | Lever Type with Double Stopper (Right) |
Loading...
Caster Type | Plate Type Universal | Stopper | With Double Stopper (Rotation + Turning) | Fitting Material | Steel |
---|---|---|---|---|---|
Application | Streamlining of Logistics, Hand Truck / Factory facilities / Vertical lift |
This page is JB Model Swivel Wheel Plate Type (With Double Stopper), part number GUJB-100(R).
You can find the detail information about specifications and dimensions on part number GUJB-100(R).
Configure
Basic Attributes
Wheel Material
Wheel Characteristics
Type
Mounting Height H(mm)
Load Range(daN)
Allowable Load(daN)
Mounting Hole Type
Mounting Hole Pitch, Long Length Direction L1(mm)
Mounting Hole Pitch, Short Length Direction W1(mm)
Plate Length(mm)
Plate Width(mm)
Wheel Dia. D(mm)
Wheel Width(mm)
Swivel Radius(mm)
Combination of Slotted Hole Pitch
Stopper
Wheel Bearings
Stopper Lever Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
GUJB-100 |
GUJB-100(L) |
GUJB-130 |
GUJB-130(L) |
GUJB-130(R) |
GUJB-150 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Combination of Slotted Hole Pitch | Stopper | Wheel Bearings | Stopper Lever Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
46.19 € | 1 | 5 Days | 144 | 80.01~140.00 | 100 | - | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Long Hole | 72$68$69$70$71$73$74$67 | 72$68$69$70$71$73$67$74 | 95 | 95 | 100 | 32 | 86 | Medium Load | 67-67, 68-68, 69-69, 70-70, 71-71, 72-72, 73-73, 74-74 | - | - | - | ||
37.86 € | 1 | 12 Days | 144 | 80.01~140.00 | 100 | [Others] Nylon Foil Urethane Foam | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Long Hole | 67(74) | 67(74) | 95 | 95 | 100 | 32 | 112 | Medium Load | 67-67, 68-68, 69-69, 70-70, 71-71, 72-72, 73-73, 74-74 | Available | Available | Lever Type with Double Stopper (Left) | ||
65.59 € | 1 | 5 Days | 177 | 140.01~220.00 | 180 | - | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Long Hole | 75$76$77$78$79$80$82$81 | 75$76$77$78$79$80$81$82 | 105 | 105 | 130 | 40 | 108 | Medium Load | 75-75, 76-76, 77-77, 78-78, 79-79, 80-80, 81-81, 82-82 | - | - | - | ||
55.54 € | 1 | 12 Days | 177 | 140.01~220.00 | 180 | [Others] Nylon Foil Urethane Foam | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Long Hole | 75(82) | 75(82) | 105 | 105 | 130 | 40 | 133 | Medium Load | 75-75, 76-76, 77-77, 78-78, 79-79, 80-80, 81-81, 82-82 | Available | Available | Lever Type with Double Stopper (Left) | ||
55.54 € | 1 | 5 Days | 177 | 140.01~220.00 | 180 | [Others] Nylon Foil Urethane Foam | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Long Hole | 75(82) | 75(82) | 105 | 105 | 130 | 40 | 133 | Medium Load | 75-75, 76-76, 77-77, 78-78, 79-79, 80-80, 81-81, 82-82 | Available | Available | Lever Type with Double Stopper (Right) | ||
80.94 € | 1 | 14 Days | 198 | 140.01~220.00 | 200 | - | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Long Hole | 91$87$88$89$90$94$92$93 | 90$94$88$87$89$91$92$93 | 120 | 120 | 150 | 40 | 115 | Heavy Load | 87-87, 88-88, 89-89, 90-90, 91-91, 92-92, 93-93, 94-94 | - | - | - |