JB Model Swivel Wheel Plate Type (With Double Stopper) (Part Numbers - CAD Download)

JB Model Swivel Wheel Plate Type (With Double Stopper)
  • Volume Discount
A general purpose industrial caster used when transporting heavy items

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GUJB-100(L)

Part Number
GUJB-100(L)
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(mm)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Combination of Slotted Hole Pitch Stopper Wheel Bearings Stopper Lever Type

37.86 €

1 12 Days 14480.01~140.00100[Others] Nylon Foil Urethane FoamAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceLong Hole67(74)67(74)959510032112Medium Load67-67, 68-68, 69-69, 70-70, 71-71, 72-72, 73-73, 74-74AvailableAvailableLever Type with Double Stopper (Left)

Loading...

  1. 1

Basic information

Caster Type Plate Type Universal Stopper With Double Stopper (Rotation + Turning) Fitting Material Steel
Application Streamlining of Logistics, Hand Truck / Factory facilities / Vertical lift

This page is JB Model Swivel Wheel Plate Type (With Double Stopper), part number GUJB-100(L).
You can find the detail information about specifications and dimensions on part number GUJB-100(L).

Variation of this product

Part Number
GUJB-100
GUJB-100(R)
GUJB-130
GUJB-130(L)
GUJB-130(R)
GUJB-150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(mm)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Combination of Slotted Hole Pitch Stopper Wheel Bearings Stopper Lever Type

46.19 €

1 5 Days 14480.01~140.00100-Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceLong Hole72$68$69$70$71$73$74$6772$68$69$70$71$73$67$7495951003286Medium Load67-67, 68-68, 69-69, 70-70, 71-71, 72-72, 73-73, 74-74---

37.86 €

1 5 Days 14480.01~140.00100[Others] Nylon Foil Urethane FoamGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceLong Hole67(74)67(74)959510032112Medium Load67-67, 68-68, 69-69, 70-70, 71-71, 72-72, 73-73, 74-74AvailableAvailableLever Type with Double Stopper (Right)

65.59 €

1 5 Days 177140.01~220.00180-Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceLong Hole75$76$77$78$79$80$82$8175$76$77$78$79$80$81$8210510513040108Medium Load75-75, 76-76, 77-77, 78-78, 79-79, 80-80, 81-81, 82-82---

55.54 €

1 12 Days 177140.01~220.00180[Others] Nylon Foil Urethane FoamGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceLong Hole75(82)75(82)10510513040133Medium Load75-75, 76-76, 77-77, 78-78, 79-79, 80-80, 81-81, 82-82AvailableAvailableLever Type with Double Stopper (Left)

55.54 €

1 5 Days 177140.01~220.00180[Others] Nylon Foil Urethane FoamGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceLong Hole75(82)75(82)10510513040133Medium Load75-75, 76-76, 77-77, 78-78, 79-79, 80-80, 81-81, 82-82AvailableAvailableLever Type with Double Stopper (Right)

80.94 €

1 14 Days 198140.01~220.00200-Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceLong Hole91$87$88$89$90$94$92$9390$94$88$87$89$91$92$9312012015040115Heavy Load87-87, 88-88, 89-89, 90-90, 91-91, 92-92, 93-93, 94-94---

Tech Support