Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
G-75NS
Part Number
|
---|
G-75NS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Stopper | Wheel Bearings | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.74 € | 1 | Available |
Same day
Stock | 10 | 90 | 35.01~80.00 | 65 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 55 | 42 | 70 | 58 | 75 | 25 | 59 | Light/Medium Load | Available | NA |
Loading...
Caster Type | Plate Type Universal | Stopper | With Rotation Stopper | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Round Hole | Application | Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture |
This page is G-S Model Swivel Wheel (Single Bearing) Plate Type (With Stopper), part number G-75NS.
You can find the detail information about specifications and dimensions on part number G-75NS.
Configure
Stock
Basic Attributes
Wheel Material
Wheel Characteristics
Type
Mounting Height H(mm)
Load Range(daN)
Allowable Load(daN)
Mounting Hole Pitch, Long Length Direction L1(mm)
Mounting Hole Pitch, Short Length Direction W1(mm)
Plate Length(mm)
Plate Width(mm)
Wheel Dia. D(mm)
Wheel Width(mm)
Swivel Radius(mm)
Stopper
Wheel Bearings
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
G-38NS |
G-38RS |
G-38URS |
G-50BNS |
G-75RHS |
G-75URS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Stopper | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.61 € | 1 | 5 Days | - | 50 | ~35.00 | 28 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 36 | 28 | 46 | 38 | 38 | 16 | 45 | Light Load | Available | NA | ||
2.82 € | 1 | 5 Days | - | 50 | ~35.00 | 20 | Rubber | NA | 36 | 28 | 46 | 38 | 38 | 17 | 45 | Light Load | Available | NA | ||
3.35 € | 1 | Available | 5 Days | - | 50 | ~35.00 | 28 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 36 | 28 | 46 | 38 | 38 | 16 | 45 | Light Load | Available | NA | |
4.79 € | 1 | 10 Days | - | 65 | 35.01~80.00 | 38 | [Nylon] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | 46 | 35 | 59 | - | - | 21 | 50 | Light Load | Yes | None | ||
7.08 € | 1 | Available |
Same day
Stock | - | 90 | 35.01~80.00 | 50 | Rubber | NA | 55 | 42 | 70 | 58 | 75 | 25 | 59 | Light/Medium Load | Available | NA | |
11.11 € | 1 | 5 Days | 10 | 90 | 35.01~80.00 | 65 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 55 | 42 | 70 | 58 | 75 | 26 | 59 | Light/Medium Load | Available | NA |