KB Model Rigid Wheel Plate Type (With Stopper) (Part Numbers - CAD Download)

KB Model Rigid Wheel Plate Type (With Stopper)
  • Volume Discount
A general purpose industrial caster used when transporting heavy items

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GUKB-150(R)

Part Number
GUKB-150(R)
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(mm)
Wheel Width
(mm)
Load Category Stopper Wheel Bearings Stopper Lever Type

59.46 €

1 Available 12 Days 198-140.01~220.00200[Others] Nylon Foil Urethane FoamAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance100561379315040Heavy LoadAvailableAvailableWith Single Stopper (Right)

Loading...

  1. 1

Basic information

Caster Type Plate Type Fixed Stopper With Rotation Stopper Fitting Material Steel
Mounting Hole Type Round Hole Application Streamlining of Logistics, Hand Truck / Factory facilities / Vertical lift

This page is KB Model Rigid Wheel Plate Type (With Stopper), part number GUKB-150(R).
You can find the detail information about specifications and dimensions on part number GUKB-150(R).

Variation of this product

Part Number
GUKB-130(L)
GUKB-130(R)
GUKB-150(L)
GUKB-200(L)
UWKB-100(L)
UWKB-100(R)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(mm)
Wheel Width
(mm)
Load Category Stopper Wheel Bearings Stopper Lever Type

51.81 €

1 12 Days 177-140.01~220.00180[Others] Nylon Foil Urethane FoamGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance100561379313040Medium LoadAvailableAvailableWith Single Stopper (Left)

51.81 €

1 12 Days 177-140.01~220.00180[Others] Nylon Foil Urethane FoamGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance100561379313040Medium LoadAvailableAvailableWith Single Stopper (Right)

59.46 €

1 12 Days 198-140.01~220.00200[Others] Nylon Foil Urethane FoamGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance100561379315040Heavy LoadAvailableAvailableWith Single Stopper (Left)

82.87 €

1 12 Days 250-220.01~320.00250[Others] Nylon Foil Urethane FoamGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance1126315110220043Heavy LoadAvailableAvailableWith Single Stopper (Left)

34.81 €

1 Available Same day

Stock

144-140.01~220.00180[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance80451158010032Medium LoadAvailableAvailableWith Single Stopper (Left)

28.51 €

1 Available Same day

Stock

144-140.01~220.00180[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance80451158010032Medium LoadAvailableAvailableWith Single Stopper (Right)

Tech Support