Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WKB-150(R)
Part Number
|
---|
WKB-150(R) |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Load Category | Stopper | Wheel Bearings | Stopper Lever Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
44.52 € | 1 | 5 Days | 198 | - | 140.01~220.00 | 200 | Rubber | NA | 100 | 56 | 137 | 93 | 150 | 40 | Heavy Load | Available | Available | With Single Stopper (Right) |
Loading...
Caster Type | Plate Type Fixed | Stopper | With Rotation Stopper | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Round Hole | Application | Streamlining of Logistics, Hand Truck / Factory facilities / Vertical lift |
This page is KB Model Rigid Wheel Plate Type (With Stopper), part number WKB-150(R).
You can find the detail information about specifications and dimensions on part number WKB-150(R).
Configure
Basic Attributes
Properties
Type
Mounting Height H(mm)
Load Range(daN)
Allowable Load(daN)
Wheel Material
Wheel Characteristics
Mounting Hole Pitch, Long Length Direction L1(mm)
Mounting Hole Pitch, Short Length Direction W1(mm)
Plate Length(mm)
Plate Width(mm)
Wheel Dia. D(mm)
Wheel Width(mm)
Stopper
Wheel Bearings
Stopper Lever Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
GUKB-130(L) |
GUKB-130(R) |
GUKB-150(L) |
GUKB-150(R) |
WKB-200(L) |
WKB-200(R) |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Load Category | Stopper | Wheel Bearings | Stopper Lever Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
51.81 € | 1 | 12 Days | 177 | - | 140.01~220.00 | 180 | [Others] Nylon Foil Urethane Foam | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 100 | 56 | 137 | 93 | 130 | 40 | Medium Load | Available | Available | With Single Stopper (Left) | ||
51.81 € | 1 | 12 Days | 177 | - | 140.01~220.00 | 180 | [Others] Nylon Foil Urethane Foam | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 100 | 56 | 137 | 93 | 130 | 40 | Medium Load | Available | Available | With Single Stopper (Right) | ||
59.46 € | 1 | 12 Days | 198 | - | 140.01~220.00 | 200 | [Others] Nylon Foil Urethane Foam | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 100 | 56 | 137 | 93 | 150 | 40 | Heavy Load | Available | Available | With Single Stopper (Left) | ||
59.46 € | 1 | Available | 12 Days | 198 | - | 140.01~220.00 | 200 | [Others] Nylon Foil Urethane Foam | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 100 | 56 | 137 | 93 | 150 | 40 | Heavy Load | Available | Available | With Single Stopper (Right) | |
74.77 € | 1 | 12 Days | 250 | - | 220.01~320.00 | 250 | Rubber | NA | 112 | 63 | 151 | 102 | 200 | 43 | Heavy Load | Available | Available | With Single Stopper (Left) | ||
68.36 € | 1 | 7 Days | 250 | - | 220.01~320.00 | 250 | Rubber | NA | 112 | 63 | 151 | 102 | 200 | 43 | Heavy Load | Available | Available | With Single Stopper (Right) |