Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SJ-100NBS
Part Number
|
---|
SJ-100NBS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Properties | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Swivel Radius (mm) | Combination of Slotted Hole Pitch | Stopper | Wheel Bearings | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.41 € | 1 | 5 Days | 132 | - | 120 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 68(71) | 68(71) | 90 | 90 | 100 | 32 | 86 | 68-68, 69-69, 70-70, 71-71 | Available | Available |
Loading...
Caster Type | Plate Type Universal | Load Range(daN) | 80.01~140.00 | Stopper | With Rotation Stopper |
---|---|---|---|---|---|
Fitting Material | Steel | Mounting Hole Type | Long Hole | Application | Streamlining of Logistics, Hand Truck / Vertical lift |
Load Category | Medium Load |
This page is SJ-S Model Swivel Plate Type (With Stopper), part number SJ-100NBS.
You can find the detail information about specifications and dimensions on part number SJ-100NBS.
Configure
Basic Attributes
Properties
Wheel Material
Wheel Characteristics
Type
Mounting Height H(mm)
Allowable Load(daN)
Mounting Hole Pitch, Long Length Direction L1(mm)
Mounting Hole Pitch, Short Length Direction W1(mm)
Plate Length(mm)
Plate Width(mm)
Wheel Dia. D(mm)
Wheel Width(mm)
Swivel Radius(mm)
Combination of Slotted Hole Pitch
Stopper
Wheel Bearings
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SJ-100BRUS |
SJ-100NS |
SJ-100UWS |
SJ-100WS |
SJ-125BRUS |
SJ-125WES |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Properties | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Swivel Radius (mm) | Combination of Slotted Hole Pitch | Stopper | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.83 € | 1 | 7 Days | 132 | - | 100 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 68 (71) | 68 (71) | 90 | 90 | - | - | 86 | - | Yes | None | ||
22.08 € | 1 | 5 Days | 132 | - | 120 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 68(71) | 68(71) | 90 | 90 | 100 | 32 | 86 | 68-68, 69-69, 70-70, 71-71 | Available | NA | ||
37.46 € | 1 | 5 Days | 132 | - | 120 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 68(71) | 68(71) | 90 | 90 | 100 | 32 | 86 | 68-68, 69-69, 70-70, 71-71 | Available | Available | ||
27.50 € | 1 | 5 Days | 132 | - | 120 | Rubber | NA | 68(71) | 68(71) | 90 | 90 | 100 | 32 | 86 | 68-68, 69-69, 70-70, 71-71 | Available | Available | ||
35.29 € | 1 | 7 Days | 168 | - | 120 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | - | - | - | - | 125 | - | 97 | - | Yes | None | ||
39.68 € | 1 | 14 Days | 168 | [Antistatic] Electrical Conductivity | 120 | Rubber | NA | - | - | - | - | 125 | - | 97 | - | Yes | None |