SUS-E-S Type Swivel Wheel Plate Type (with Stopper) (Part Numbers - CAD Download)

SUS-E-S Type Swivel Wheel Plate Type (with Stopper)
  • Volume Discount
A compact caster entirely made of stainless steel. Wheel rotation can be locked.

[Features]
· Widely used for light loads, mainly for hand trucks, store appliances, and other general industrial purposes.
· Since the hardware is all stainless steel, it is suitable for use near water

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SUS-E-50URS

Part Number
SUS-E-50URS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(mm)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category

12.56 €

1 Available 5 Days 6535.01~80.0038[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance56287042502151Light Load

Loading...

  1. 1

Basic information

Caster Type Plate Type Universal Stopper With Rotation Stopper Fitting Material Stainless Steel
Mounting Hole Type Round Hole Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck Stopper Available
Wheel Bearings NA

This page is SUS-E-S Type Swivel Wheel Plate Type (with Stopper), part number SUS-E-50URS.
You can find the detail information about specifications and dimensions on part number SUS-E-50URS.

Variation of this product

Part Number
SUS-E-100RHS
SUS-E-100URS
SUS-E-50NS
SUS-E-65NS
SUS-E-65RHS
SUS-E-65URS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(mm)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category

31.62 €

1 12 Days 12235.01~80.0050RubberNA8240100581002582Light/Medium Load

23.33 €

1 Available Same day

Stock

12235.01~80.0060[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance8240100581002882Light/Medium Load

9.15 €

1 Available Same day

Stock

6535.01~80.0040[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance56287042502151Light Load

13.55 €

1 5 Days 8235.01~80.0040[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance56287042652156Light Load

16.26 €

1 12 Days 82~35.0030RubberNA56287042652156Light Load

16.18 €

1 Available 5 Days 8235.01~80.0040[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance56287042652156Light Load

Tech Support