Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SUS-E-65RHS
Part Number
|
---|
SUS-E-65RHS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.26 € | 1 | 12 Days | 82 | ~35.00 | 30 | Rubber | NA | 56 | 28 | 70 | 42 | 65 | 21 | 56 | Light Load |
Loading...
Caster Type | Plate Type Universal | Stopper | With Rotation Stopper | Fitting Material | Stainless Steel |
---|---|---|---|---|---|
Mounting Hole Type | Round Hole | Application | Commercial Facilities Display / Streamlining of Logistics, Hand Truck | Stopper | Available |
Wheel Bearings | NA |
This page is SUS-E-S Type Swivel Wheel Plate Type (with Stopper), part number SUS-E-65RHS.
You can find the detail information about specifications and dimensions on part number SUS-E-65RHS.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Load Range(daN)
Allowable Load(daN)
Wheel Material
Wheel Characteristics
Mounting Hole Pitch, Long Length Direction L1(mm)
Mounting Hole Pitch, Short Length Direction W1(mm)
Plate Length(mm)
Plate Width(mm)
Wheel Dia. D(mm)
Wheel Width(mm)
Swivel Radius(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SUS-E-100RHS |
SUS-E-100URS |
SUS-E-50NS |
SUS-E-65URS |
SUS-E-75ELS |
SUS-E-75NS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Swivel Radius (mm) | Load Category |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
31.62 € | 1 | 12 Days | 122 | 35.01~80.00 | 50 | Rubber | NA | 82 | 40 | 100 | 58 | 100 | 25 | 82 | Light/Medium Load | ||
23.33 € | 1 | Available |
Same day
Stock | 122 | 35.01~80.00 | 60 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 82 | 40 | 100 | 58 | 100 | 28 | 82 | Light/Medium Load | |
9.15 € | 1 | Available |
Same day
Stock | 65 | 35.01~80.00 | 40 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 56 | 28 | 70 | 42 | 50 | 21 | 51 | Light Load | |
16.18 € | 1 | Available | 5 Days | 82 | 35.01~80.00 | 40 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 56 | 28 | 70 | 42 | 65 | 21 | 56 | Light Load | |
15.48 € | 1 | 12 Days | 92 | ~35.00 | 30 | Elastomer | Chemical Resistance | 56 | 28 | 70 | 42 | 75 | 21 | 65 | Light/Medium Load | ||
11.67 € | 1 | Available |
Same day
Stock | 92 | 35.01~80.00 | 50 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 56 | 28 | 70 | 42 | 75 | 21 | 65 | Light/Medium Load |