Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
UWJ-150S
Part Number
|
---|
UWJ-150S |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Combination of Slotted Hole Pitch | Stopper | Wheel Bearings | Stopper Lever Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
78.34 € | 1 | 5 Days | 198 | 220.01~320.00 | 300 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | Long Hole | 87(94) | 87(94) | 120 | 120 | 150 | 38 | 115 | Heavy Load | 87-87, 88-88, 89-89, 90-90, 91-91, 92-92, 93-93, 94-94 | Available | Available | - |
Loading...
Caster Type | Plate Type Universal | Stopper | With Rotation Stopper | Fitting Material | Steel |
---|---|---|---|---|---|
Application | Streamlining of Logistics, Hand Truck / Factory facilities / Vertical lift |
This page is J-S Model Swivel Wheel Plate Type (With Stopper), part number UWJ-150S.
You can find the detail information about specifications and dimensions on part number UWJ-150S.
Configure
Basic Attributes
Wheel Material
Wheel Characteristics
Stopper Lever Type
Type
Mounting Height H(mm)
Load Range(daN)
Allowable Load(daN)
Mounting Hole Type
Mounting Hole Pitch, Long Length Direction L1(mm)
Mounting Hole Pitch, Short Length Direction W1(mm)
Plate Length(mm)
Plate Width(mm)
Wheel Dia. D(mm)
Wheel Width(mm)
Swivel Radius(mm)
Combination of Slotted Hole Pitch
Stopper
Wheel Bearings
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
GUJ-75S |
UWJ-100S |
UWJ-130S |
UWJ-200S |
UWJ-75S |
WJ-100S |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Combination of Slotted Hole Pitch | Stopper | Wheel Bearings | Stopper Lever Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.55 € | 1 | 12 Days | 103 | 80.01~140.00 | 100 | [Others] Nylon Foil Rubber | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Round Hole | - | - | - | - | - | - | 71 | Heavy Load | - | Yes | Yes | Nylon | ||
32.71 € | 1 | Available |
Same day
Stock | 144 | 140.01~220.00 | 180 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Long Hole | 67(74) | 67(74) | 95 | 95 | 100 | 32 | 86 | Medium Load | 67-67, 68-68, 69-69, 70-70, 71-71, 72-72, 73-73, 74-74 | Available | Available | - | |
46.89 € | 1 | Available |
Same day
Stock | 177 | 220.01~320.00 | 250 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Long Hole | 75(82) | 75(82) | 105 | 105 | 130 | 35 | 108 | Heavy Load | 75-75, 76-76, 77-77, 78-78, 79-79, 80-80, 81-81, 82-82 | Available | Available | - | |
112.67 € | 1 | 5 Days | 250 | 320.01~485.00 | 400 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Long Hole | 105(115) | 105(115) | 140 | 140 | 200 | 42 | 156 | Extra heavy load | 105 -105, 106 -106, 107 -107, 108 -108, 109 -109, 110 -110, 111 -111, 112 -112, 113 -113, 114 -114, 115 -115 | Available | Available | - | ||
27.47 € | 1 | 7 Days | 103 | 80.01~140.00 | 120 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Long Hole | 63 | 63 | 82 | 82 | 75 | 32 | 71 | Medium Load | - | Available | Available | - | ||
28.65 € | 1 | 5 Days | 144 | 80.01~140.00 | 100 | Rubber | NA | Long Hole | 67(74) | 67(74) | 95 | 95 | 100 | 32 | 86 | Medium Load | 67-67, 68-68, 69-69, 70-70, 71-71, 72-72, 73-73, 74-74 | Available | Available | - |