J-S Model Swivel Wheel Plate Type (With Stopper) (Part Numbers - CAD Download)

J-S Model Swivel Wheel Plate Type (With Stopper)
  • Volume Discount
A general purpose industrial caster used when transporting heavy items

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

UWJ-150S

Part Number
UWJ-150S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(mm)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Combination of Slotted Hole Pitch Stopper Wheel Bearings Stopper Lever Type

78.34 €

1 5 Days 198220.01~320.00300[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceLong Hole87(94)87(94)12012015038115Heavy Load87-87, 88-88, 89-89, 90-90, 91-91, 92-92, 93-93, 94-94AvailableAvailable-

Loading...

  1. 1

Basic information

Caster Type Plate Type Universal Stopper With Rotation Stopper Fitting Material Steel
Application Streamlining of Logistics, Hand Truck / Factory facilities / Vertical lift

This page is J-S Model Swivel Wheel Plate Type (With Stopper), part number UWJ-150S.
You can find the detail information about specifications and dimensions on part number UWJ-150S.

Variation of this product

Part Number
GUJ-75S
UWJ-100S
UWJ-130S
UWJ-200S
UWJ-75S
WJ-100S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(mm)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Combination of Slotted Hole Pitch Stopper Wheel Bearings Stopper Lever Type

25.55 €

1 12 Days 10380.01~140.00100[Others] Nylon Foil RubberGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceRound Hole------71Heavy Load-YesYesNylon

32.71 €

1 Available Same day

Stock

144140.01~220.00180[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceLong Hole67(74)67(74)95951003286Medium Load67-67, 68-68, 69-69, 70-70, 71-71, 72-72, 73-73, 74-74AvailableAvailable-

46.89 €

1 Available Same day

Stock

177220.01~320.00250[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceLong Hole75(82)75(82)10510513035108Heavy Load75-75, 76-76, 77-77, 78-78, 79-79, 80-80, 81-81, 82-82AvailableAvailable-

112.67 €

1 5 Days 250320.01~485.00400[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceLong Hole105(115)105(115)14014020042156Extra heavy load105 -105, 106 -106, 107 -107, 108 -108, 109 -109, 110 -110, 111 -111, 112 -112, 113 -113, 114 -114, 115 -115AvailableAvailable-

27.47 €

1 7 Days 10380.01~140.00120[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceLong Hole63638282753271Medium Load-AvailableAvailable-

28.65 €

1 5 Days 14480.01~140.00100RubberNALong Hole67(74)67(74)95951003286Medium Load67-67, 68-68, 69-69, 70-70, 71-71, 72-72, 73-73, 74-74AvailableAvailable-

Tech Support