Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KSC-800B
Part Number
|
---|
KSC-800B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Type | Mounting Shape Type | Height Adjusting Handwheel | Width W (mm) | Load Range (kN) | Allowable Load (kN) | Body Height h (mm) | Thread Nominal M (mm) | Properties | Shape W1 (mm) | Shape W2 (mm) | Max Scope Load (N) | Specifications | Support Load (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
219.26 € | 1 | 10 Days | 10 | Mount Type | Spring Built-in Type | NA | 180 | 5.501 to 8.000 | 7.84 | 97.6 | 10 | Standard / Performance of Vibration Proofing | 180 | 180 | 7840 | Compound Mount Body | 800±50 |
Loading...
This page is Composition Mount (Vibration Absorption), part number KSC-800B.
You can find the detail information about specifications and dimensions on part number KSC-800B.
Configure
Basic Attributes
Properties
Type
Type
Mounting Shape Type
Height Adjusting Handwheel
Width W(mm)
Load Range(kN)
Allowable Load(kN)
Body Height h(mm)
Thread Nominal M(mm)
Shape W1(mm)
Shape W2(mm)
Max Scope Load(N)
Specifications
Support Load(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KSC-100A |
KSC-150A |
KSC-200A |
KSC-250A |
KSC-80A |
KSC-900B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Type | Mounting Shape Type | Height Adjusting Handwheel | Width W (mm) | Load Range (kN) | Allowable Load (kN) | Body Height h (mm) | Thread Nominal M (mm) | Properties | Shape W1 (mm) | Shape W2 (mm) | Max Scope Load (N) | Specifications | Support Load (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
173.80 € | 1 | Available | 18 Days | 10 | Mount Type | Spring Built-in Type | NA | 125 | 0.801 to 2.500 | 0.98 | 72.4 | 10 | Standard / Performance of Vibration Proofing | 125 | 125 | 980 | Compound Mount Body | 100±25 | |
173.80 € | 1 | Available | 10 Days | 10 | Mount Type | Spring Built-in Type | NA | 125 | 0.801 to 2.500 | 1.47 | 72.4 | 10 | Standard / Performance of Vibration Proofing | 125 | 125 | 1470 | Compound Mount Body | 150±25 | |
189.67 € | 1 | Available | 10 Days | 10 | Mount Type | Spring Built-in Type | NA | 125 | 0.801 to 2.500 | 1.96 | 72.4 | 10 | Standard / Performance of Vibration Proofing | 125 | 125 | 1960 | Compound Mount Body | 200±25 | |
161.13 € | 1 | 10 Days | 10 | Mount Type | Spring Built-in Type | NA | 125 | 0.801 to 2.500 | 2.45 | 72.4 | 10 | Standard / Performance of Vibration Proofing | 125 | 125 | 2450 | Compound Mount Body | 250±25 | ||
164.57 € | 1 | 10 Days | 10 | Mount Type | Spring Built-in Type | NA | 125 | 0.321 to 0.800 | 0.784 | 72.4 | 10 | Standard / Performance of Vibration Proofing | 125 | 125 | 784 | Compound Mount Body | 80±10 | ||
219.26 € | 1 | 10 Days | 10 | Mount Type | Spring Built-in Type | NA | 180 | 8.001 to 12.500 | 8.82 | 97.6 | 10 | Standard / Performance of Vibration Proofing | 180 | 180 | 8820 | Compound Mount Body | 900±50 |