Helical slit couplings / body: aluminium / MST / NBK (Part Numbers - CAD Download)

Helical slit couplings / body: aluminium / MST / NBK
  • Volume Discount
Backlash "0." Design of aluminum alloy slit pattern changed to improve performance.

[Features]
· Metal spring coupling with perfectly integrated structure, with slit in cylindrical material.
Leaf spring formed with a slit allows eccentricity, angle deviation, and end play.
· 2 kinds available: aluminum alloy / all stainless steel type.
· Wide range of outer diameters, ø8 to ø63

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MSTS-63-17-BT-21-BT

Part Number
MSTS-63-17-BT-21-BT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(mm)
Shaft Bore Dia. (machined) D2
(mm)
Outer Diameter
(mm)
Overall Length
(mm)
Maximum Range of Rotation Number
(r/min)
Body Material Normal Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Structure Additional Work Keyway

536.40 €

1 9 Days 1020.01 to 50.00172163904,001 to 10,000[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)35100000.2±0.58.4×10-4Set Screw TypeAdditional Work Shaft HoleNA

Loading...

  1. 1

Basic information

Type Slit type Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Application Standard / Stepping Motor
Feature High torsional rigidity / High Torque / Backlash 0 Category Coupling body Allowable Lateral Misalignment Range(mm) 0.02 to 0.2
Allowable Angular Misalignment(deg) 2

This page is Helical slit couplings / body: aluminium / MST / NBK, part number MSTS-63-17-BT-21-BT.
You can find the detail information about specifications and dimensions on part number MSTS-63-17-BT-21-BT.

Variation of this product

Part Number
MST-12-4-4
MST-12-4-5
MST-12-4-6-BT
MSTS-63-17-BT-22-BT
MSTS-63-17-BT-23-BT
MSTS-63-17-BT-24-BT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(mm)
Shaft Bore Dia. (machined) D2
(mm)
Outer Diameter
(mm)
Overall Length
(mm)
Maximum Range of Rotation Number
(r/min)
Body Material Normal Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Structure Additional Work Keyway

33.61 €

1 9 Days 100.05 to 1.00441218.510,001 to 78,000[Aluminum] EN AW-2017 Equiv.0.4520000.1±0.38.3×10-8Set Screw TypeStandard Shaft BoreNA

33.61 €

1 9 Days 100.05 to 1.00451218.510,001 to 78,000[Aluminum] EN AW-2017 Equiv.0.4520000.1±0.38.3×10-8Set Screw TypeStandard Shaft BoreNA

88.97 €

1 9 Days 100.05 to 1.00461218.510,001 to 78,000[Aluminum] EN AW-2017 Equiv.0.4520000.1±0.38.3×10-8Set Screw TypeAdditional Work Shaft HoleNA

536.40 €

1 9 Days 1020.01 to 50.00172263904,001 to 10,000[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)35100000.2±0.58.4×10-4Set Screw TypeAdditional Work Shaft HoleNA

536.40 €

1 9 Days 1020.01 to 50.00172363904,001 to 10,000[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)35100000.2±0.58.4×10-4Set Screw TypeAdditional Work Shaft HoleNA

536.40 €

1 9 Days 1020.01 to 50.00172463904,001 to 10,000[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)35100000.2±0.58.4×10-4Set Screw TypeAdditional Work Shaft HoleNA

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360