Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MSTS-63-23-BT-30-BT
Part Number
|
---|
MSTS-63-23-BT-30-BT |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Diameter (mm) | Overall Length (mm) | Maximum Range of Rotation Number (r/min) | Body Material | Normal Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment (mm) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Structure | Additional Work | Keyway | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
536.40 € | 1 | 9 Days | 10 | 20.01 to 50.00 | 23 | 30 | 63 | 90 | 4,001 to 10,000 | [Stainless Steel] Stainless Steel (EN 1.4305 Equiv.) | 35 | 10000 | 0.2 | ±0.5 | 8.4×10-4 | Set Screw Type | Additional Work Shaft Hole | NA |
Loading...
Type | Slit type | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Application | Standard / Stepping Motor |
---|---|---|---|---|---|
Feature | High torsional rigidity / High Torque / Backlash 0 | Category | Coupling body | Allowable Lateral Misalignment Range(mm) | 0.02 to 0.2 |
Allowable Angular Misalignment(deg) | 2 |
This page is Helical slit couplings / body: aluminium / MST / NBK, part number MSTS-63-23-BT-30-BT.
You can find the detail information about specifications and dimensions on part number MSTS-63-23-BT-30-BT.
Configure
Basic Attributes
Body Material
Type
Allowable Torque Range(N•m)
Shaft Bore Dia. (machined) D1(mm)
Shaft Bore Dia. (machined) D2(mm)
Outer Diameter(mm)
Overall Length(mm)
Maximum Range of Rotation Number(r/min)
Normal Torque(Nm)
Max. Rotational Speed(r/min)
Allowable Lateral Misalignment(mm)
Structure
Additional Work
Keyway
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MST-12-4-4 |
MST-12-4-5 |
MST-12-4-6-BT |
MSTS-63-23-BT-31-BT |
MSTS-63-23-BT-32-BT |
MSTS-63-23-BT-33-BT |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Diameter (mm) | Overall Length (mm) | Maximum Range of Rotation Number (r/min) | Body Material | Normal Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment (mm) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Structure | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33.61 € | 1 | 9 Days | 10 | 0.05 to 1.00 | 4 | 4 | 12 | 18.5 | 10,001 to 78,000 | [Aluminum] EN AW-2017 Equiv. | 0.4 | 52000 | 0.1 | ±0.3 | 8.3×10-8 | Set Screw Type | Standard Shaft Bore | NA | ||
33.61 € | 1 | 9 Days | 10 | 0.05 to 1.00 | 4 | 5 | 12 | 18.5 | 10,001 to 78,000 | [Aluminum] EN AW-2017 Equiv. | 0.4 | 52000 | 0.1 | ±0.3 | 8.3×10-8 | Set Screw Type | Standard Shaft Bore | NA | ||
88.97 € | 1 | 9 Days | 10 | 0.05 to 1.00 | 4 | 6 | 12 | 18.5 | 10,001 to 78,000 | [Aluminum] EN AW-2017 Equiv. | 0.4 | 52000 | 0.1 | ±0.3 | 8.3×10-8 | Set Screw Type | Additional Work Shaft Hole | NA | ||
536.40 € | 1 | 9 Days | 10 | 20.01 to 50.00 | 23 | 31 | 63 | 90 | 4,001 to 10,000 | [Stainless Steel] Stainless Steel (EN 1.4305 Equiv.) | 35 | 10000 | 0.2 | ±0.5 | 8.4×10-4 | Set Screw Type | Additional Work Shaft Hole | NA | ||
536.40 € | 1 | 9 Days | 10 | 20.01 to 50.00 | 23 | 32 | 63 | 90 | 4,001 to 10,000 | [Stainless Steel] Stainless Steel (EN 1.4305 Equiv.) | 35 | 10000 | 0.2 | ±0.5 | 8.4×10-4 | Set Screw Type | Additional Work Shaft Hole | NA | ||
536.40 € | 1 | 9 Days | 10 | 20.01 to 50.00 | 23 | 33 | 63 | 90 | 4,001 to 10,000 | [Stainless Steel] Stainless Steel (EN 1.4305 Equiv.) | 35 | 10000 | 0.2 | ±0.5 | 8.4×10-4 | Set Screw Type | Additional Work Shaft Hole | NA |