Servo couplings / hub clamping / 2 discs: steel / body: aluminium / MDW / NBK (Part Numbers - CAD Download)

Servo couplings / hub clamping / 2 discs: steel / body: aluminium / MDW / NBK
High torsional rigidity, high response, backlash "0"

[Features]
· Disc type coupling.
· Stainless steel disk allows eccentricity, angle deviation, and end play.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(mm)
Shaft Bore Dia. (machined) D2
(mm)
Outer Diameter
(mm)
Overall Length
(mm)
Maximum Range of Rotation Number
(r/min)
Normal Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Moment of Inertia
(kg・m2)
Additional Work Keyway

Loading...

Basic information

Type Disc Type Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Application Standard / Servo Motor / Stepping Motor
Feature Backlash 0 Body Material EN AW-2017 Equiv. Category Coupling body
Allowable Lateral Misalignment Range(mm) 0.02 to 0.2 Allowable Angular Misalignment(deg) 1.5 Disc Part Material Stainless Steel (EN 1.4301 Equiv.)
Allowable Axial Misalignment(mm) ±0.5 Structure Clamping Type

Tech Support