Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
XGS-19C-6.35-BT-7-BT
Part Number
|
---|
XGS-19C-6.35-BT-7-BT |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Allowable Misalignment | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Diameter (mm) | Overall Length (mm) | Feature | Category | Normal Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment (mm) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Structure | Additional Work | Keyway | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
115.94 € | 1 | 8 Days | 10 | Angular Misalignment / Eccentricity / Axial Misalignment | 0.05 to 1.00 | 6.35 | 7 | 19 | 20 | High torsional rigidity / High Torque / Backlash 0 / Vibration Absorption | Coupling body | 0.8 | 33000 | 0.15 | ±0.2 | 6.2×10-7 | Double clamp type | Additional Work Shaft Hole | NA |
Loading...
Type | Vibration Damping Rubber Type | Application | Standard / Servo Motor / Stepping Motor | Maximum Range of Rotation Number(r/min) | 10,001 to 78,000 |
---|---|---|---|---|---|
Body Material | EN AW-2017 Equiv. | Allowable Lateral Misalignment Range(mm) | 0.02 to 0.2 | Allowable Angular Misalignment(deg) | 1.5 |
Buffer Part Material | HNBR | Operating Temperature Range(°C) | -20::80 |
This page is Universal joint couplings with elastomer moulding / grub screw clamping, hub clamping / claw ring: HNBR / body: aluminium / XGT, XGS / NBK, part number XGS-19C-6.35-BT-7-BT.
You can find the detail information about specifications and dimensions on part number XGS-19C-6.35-BT-7-BT.
Configure
Basic Attributes
Allowable Misalignment
Feature
Type
Allowable Torque Range(N•m)
Shaft Bore Dia. (machined) D1(mm)
Shaft Bore Dia. (machined) D2(mm)
Outer Diameter(mm)
Overall Length(mm)
Category
Normal Torque(Nm)
Max. Rotational Speed(r/min)
Allowable Lateral Misalignment(mm)
Structure
Additional Work
Keyway
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
XGL-15C-3-BT-6-BT |
XGL-15C-4-BT-4-BT |
XGL-15C-4-BT-5-BT |
XGS-19C-7-BT-7-BT |
XGS-19C-7-BT-8-BT |
XGS-19C-8-8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Allowable Misalignment | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Diameter (mm) | Overall Length (mm) | Feature | Category | Normal Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment (mm) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Structure | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
118.50 € | 1 | 8 Days | 10 | - | 1.01 to 3.00 | 3 | 6 | 15 | 30 | High Torque / Backlash 0 / Vibration Absorption | - | 1.1 | 42000 | 0.15 | ±0.2 | 3.3×10-7 | Double clamp type | Additional Work Shaft Hole | NA | ||
118.50 € | 1 | 8 Days | 10 | - | 1.01 to 3.00 | 4 | 4 | 15 | 30 | High Torque / Backlash 0 / Vibration Absorption | - | 1.1 | 42000 | 0.15 | ±0.2 | 3.3×10-7 | Double clamp type | Additional Work Shaft Hole | NA | ||
118.50 € | 1 | 8 Days | 10 | - | 1.01 to 3.00 | 4 | 5 | 15 | 30 | High Torque / Backlash 0 / Vibration Absorption | - | 1.1 | 42000 | 0.15 | ±0.2 | 3.3×10-7 | Double clamp type | Additional Work Shaft Hole | NA | ||
115.94 € | 1 | 8 Days | 10 | Angular Misalignment / Eccentricity / Axial Misalignment | 0.05 to 1.00 | 7 | 7 | 19 | 20 | High Torque / High torsional rigidity / Backlash 0 / Vibration Absorption | Coupling body | 0.8 | 33000 | 0.15 | ±0.2 | 6.2×10-7 | Double clamp type | Additional Work Shaft Hole | NA | ||
115.94 € | 1 | 8 Days | 10 | Angular Misalignment / Eccentricity / Axial Misalignment | 0.05 to 1.00 | 7 | 8 | 19 | 20 | High Torque / High torsional rigidity / Backlash 0 / Vibration Absorption | Coupling body | 0.8 | 33000 | 0.15 | ±0.2 | 6.2×10-7 | Double clamp type | Additional Work Shaft Hole | NA | ||
60.64 € | 1 | 9 Days | 10 | Angular Misalignment / Eccentricity / Axial Misalignment | 0.05 to 1.00 | 8 | 8 | 19 | 20 | High Torque / High torsional rigidity / Backlash 0 / Vibration Absorption | Coupling body | 0.8 | 33000 | 0.15 | ±0.2 | 6.2×10-7 | Double clamp type | Standard Shaft Bore | NA |