Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MFB-20-5-10-KT
Part Number
|
---|
MFB-20-5-10-KT |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Diameter (mm) | Overall Length (mm) | Body Material | Normal Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Bellows Part Material | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Structure | Additional Work | Keyway | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
50.28 € | 1 | 9 Days | 10 | 0.05 to 1.00 | 5 | 10 | 20 | 33 | [Aluminum] EN AW-2017 Equiv. | 0.8 | 31000 | 0.15 | 2 | JIS-C5191 | +0.6/-1.8 | 9.9×10-7 | Set Screw Type | Standard Shaft Bore | D2 Hole |
Loading...
Type | Bellows Type | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Application | Stepping Motor |
---|---|---|---|---|---|
Maximum Range of Rotation Number(r/min) | 10,001 to 78,000 | Feature | Backlash 0 | Category | Coupling body |
Allowable Lateral Misalignment Range(mm) | 0.02 to 0.2 |
This page is Bellow couplings / grub screw clamping, hub clamping / bellows: phosphor bronze, stainless steel / body: aluminium / MFB / NBK, part number MFB-20-5-10-KT.
You can find the detail information about specifications and dimensions on part number MFB-20-5-10-KT.
Configure
Basic Attributes
Body Material
Type
Allowable Torque Range(N•m)
Shaft Bore Dia. (machined) D1(mm)
Shaft Bore Dia. (machined) D2(mm)
Outer Diameter(mm)
Overall Length(mm)
Normal Torque(Nm)
Max. Rotational Speed(r/min)
Allowable Lateral Misalignment(mm)
Allowable Angular Misalignment(deg)
Bellows Part Material
Structure
Additional Work
Keyway
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MFB-12-3-6 |
MFB-12-3-6.35-BT |
MFB-12-4-4 |
MFB-20-5-5 |
MFB-20-5-6 |
MFB-20-5-7-BT |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Diameter (mm) | Overall Length (mm) | Body Material | Normal Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Bellows Part Material | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Structure | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.50 € | 1 |
Same day
Stock | 10 | 0.05 to 1.00 | 3 | 6 | 12 | 23.5 | [Aluminum] EN AW-2017 Equiv. | 0.3 | 52000 | 0.1 | 1.5 | JIS-C5191 | +0.4/-1.2 | 9.0×10-8 | Set Screw Type | Standard Shaft Bore | NA | ||
55.12 € | 1 | 9 Days | 10 | 0.05 to 1.00 | 3 | 6.35 | 12 | 23.5 | [Aluminum] EN AW-2017 Equiv. | 0.3 | 52000 | 0.1 | 1.5 | JIS-C5191 | +0.4/-1.2 | 9.0×10-8 | Set Screw Type | Additional Work Shaft Hole | NA | ||
27.00 € | 1 | 9 Days | 10 | 0.05 to 1.00 | 4 | 4 | 12 | 23.5 | [Aluminum] EN AW-2017 Equiv. | 0.3 | 52000 | 0.1 | 1.5 | JIS-C5191 | +0.4/-1.2 | 9.0×10-8 | Set Screw Type | Standard Shaft Bore | NA | ||
31.19 € | 1 |
Same day
Stock | 10 | 0.05 to 1.00 | 5 | 5 | 20 | 33 | [Aluminum] EN AW-2017 Equiv. | 0.8 | 31000 | 0.15 | 2 | JIS-C5191 | +0.6/-1.8 | 9.9×10-7 | Set Screw Type | Standard Shaft Bore | NA | ||
35.85 € | 1 | 9 Days | 10 | 0.05 to 1.00 | 5 | 6 | 20 | 33 | [Aluminum] EN AW-2017 Equiv. | 0.8 | 31000 | 0.15 | 2 | JIS-C5191 | +0.6/-1.8 | 9.9×10-7 | Set Screw Type | Standard Shaft Bore | NA | ||
63.88 € | 1 | 9 Days | 10 | 0.05 to 1.00 | 5 | 7 | 20 | 33 | [Aluminum] EN AW-2017 Equiv. | 0.8 | 31000 | 0.15 | 2 | JIS-C5191 | +0.6/-1.8 | 9.9×10-7 | Set Screw Type | Additional Work Shaft Hole | NA |