Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MHW-63C-16-KT-22-BT
Part Number
|
---|
MHW-63C-16-KT-22-BT |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Diameter (mm) | Overall Length (mm) | Maximum Range of Rotation Number (r/min) | Normal Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Additional Work | Keyway | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
168.66 € | 1 | 9 Days | 10 | 5.01 to 10.00 | 16 | 22 | 63 | 58 | 4,001 to 10,000 | 10 | 10000 | 0.21 to 0.40 | 0.3 | ±0.8 | 1.1×10-4 | Additional Work Shaft Hole | D1 Hole |
Loading...
Type | Disc Type | Allowable Misalignment | Angular Misalignment / Axial Misalignment | Application | Standard / Stepping Motor |
---|---|---|---|---|---|
Feature | Backlash 0 | Body Material | EN AW-2017 Equiv. | Category | Coupling body |
Allowable Angular Misalignment(deg) | 2 | Disc Part Material | Stainless Steel (EN 1.4319 Equiv.) | Structure | Clamping Type |
This page is Servo couplings / hub clamping / 2 discs: steel / body: aluminium / MHW / NBK, part number MHW-63C-16-KT-22-BT.
You can find the detail information about specifications and dimensions on part number MHW-63C-16-KT-22-BT.
Configure
Basic Attributes
Type
Allowable Torque Range(N•m)
Shaft Bore Dia. (machined) D1(mm)
Shaft Bore Dia. (machined) D2(mm)
Outer Diameter(mm)
Overall Length(mm)
Maximum Range of Rotation Number(r/min)
Normal Torque(Nm)
Max. Rotational Speed(r/min)
Allowable Lateral Misalignment Range(mm)
Allowable Lateral Misalignment(mm)
Additional Work
Keyway
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MHW-32C-6-10 |
MHW-32C-6-6 |
MHW-32C-6-7-BT |
MHW-63C-16-KT-22-BT-KT |
MHW-63C-16-KT-24-BT |
MHW-63C-16-KT-24-BT-KT |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Diameter (mm) | Overall Length (mm) | Maximum Range of Rotation Number (r/min) | Normal Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
104.90 € | 1 | 9 Days | 10 | 1.01 to 3.00 | 6 | 10 | 32 | 40 | 10,001 to 78,000 | 2 | 19000 | 0.02 to 0.2 | 0.15 | ±0.4 | 6.2×10-6 | Standard Shaft Bore | NA | ||
104.90 € | 1 | 9 Days | 10 | 1.01 to 3.00 | 6 | 6 | 32 | 40 | 10,001 to 78,000 | 2 | 19000 | 0.02 to 0.2 | 0.15 | ±0.4 | 6.2×10-6 | Standard Shaft Bore | NA | ||
132.68 € | 1 | 9 Days | 10 | 1.01 to 3.00 | 6 | 7 | 32 | 40 | 10,001 to 78,000 | 2 | 19000 | 0.02 to 0.2 | 0.15 | ±0.4 | 6.2×10-6 | Additional Work Shaft Hole | NA | ||
179.07 € | 1 | 9 Days | 10 | 5.01 to 10.00 | 16 | 22 | 63 | 58 | 4,001 to 10,000 | 10 | 10000 | 0.21 to 0.40 | 0.3 | ±0.8 | 1.1×10-4 | Additional Work Shaft Hole | Both Sides | ||
168.66 € | 1 | 9 Days | 10 | 5.01 to 10.00 | 16 | 24 | 63 | 58 | 4,001 to 10,000 | 10 | 10000 | 0.21 to 0.40 | 0.3 | ±0.8 | 1.1×10-4 | Additional Work Shaft Hole | D1 Hole | ||
179.07 € | 1 | 9 Days | 10 | 5.01 to 10.00 | 16 | 24 | 63 | 58 | 4,001 to 10,000 | 10 | 10000 | 0.21 to 0.40 | 0.3 | ±0.8 | 1.1×10-4 | Additional Work Shaft Hole | Both Sides |