MLR Rigid Coupling (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MLRS-32C-14-14

Part Number
MLRS-32C-14-14
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
Outer Diameter
(Ø)
Overall Length
(mm)
Body Material Allowable Torque
(Nm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Structure Additional Work Keyway

90.43 €

1 9 Days 101.01 to 3.0014143240[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)2190002.7×10-5Clamping TypeStandard Shaft BoreNA

Loading...

  1. 1

Basic information

Application Servo Motor / Stepping Motor Maximum Range of Rotation Number(r/min) 10,001 to 78,000 Feature High torsional rigidity / High Torque / Backlash 0

This page is MLR Rigid Coupling, part number MLRS-32C-14-14.
You can find the detail information about specifications and dimensions on part number MLRS-32C-14-14.

Variation of this product

Part Number
MLR-16V-6-6
MLR-20C-6-6
MLR-20C-6-8
MLRS-32C-14-BT-15-BT
MLRS-32C-14-KT-14-KT
MLRS-32C-15-15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
Outer Diameter
(Ø)
Overall Length
(mm)
Body Material Allowable Torque
(Nm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Structure Additional Work Keyway

39.59 €

1 9 Days 100.05 to 1.00661622[Aluminum] EN AW-2017 Equiv.1390003.5×10-7Semi-split typeStandard Shaft BoreNA

32.05 €

1 Same day

Stock

101.01 to 3.00662024[Aluminum] EN AW-2017 Equiv.2.5310009.2×10-7Clamping TypeStandard Shaft BoreNA

32.05 €

1 Same day

Stock

101.01 to 3.00682024[Aluminum] EN AW-2017 Equiv.2.5310009.2×10-7Clamping TypeStandard Shaft BoreNA

114.24 €

1 9 Days 101.01 to 3.0014153240[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)2190002.7×10-5Clamping TypeAdditional Work Shaft HoleNA

128.03 €

1 9 Days 101.01 to 3.0014143240[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)2190002.7×10-5Clamping TypeStandard Shaft BoreBoth Sides

90.43 €

1 9 Days 101.01 to 3.0015153240[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)2190002.7×10-5Clamping TypeStandard Shaft BoreNA

Tech Support