Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MLRS-32C-14-KT-14-KT
Part Number
|
---|
MLRS-32C-14-KT-14-KT |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | Outer Diameter (Ø) | Overall Length (mm) | Body Material | Allowable Torque (Nm) | Max. Rotational Speed (r/min) | Moment of Inertia (kg・m2) | Structure | Additional Work | Keyway | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
128.03 € | 1 | 9 Days | 10 | 1.01 to 3.00 | 14 | 14 | 32 | 40 | [Stainless Steel] Stainless Steel (EN 1.4305 Equiv.) | 2 | 19000 | 2.7×10-5 | Clamping Type | Standard Shaft Bore | Both Sides |
Loading...
Application | Servo Motor / Stepping Motor | Maximum Range of Rotation Number(r/min) | 10,001 to 78,000 | Feature | High torsional rigidity / High Torque / Backlash 0 |
---|
This page is MLR Rigid Coupling, part number MLRS-32C-14-KT-14-KT.
You can find the detail information about specifications and dimensions on part number MLRS-32C-14-KT-14-KT.
Configure
Basic Attributes
Body Material
Type
Allowable Torque Range(N•m)
Shaft Bore Dia. (machined) D1(Ø)
Shaft Bore Dia. (machined) D2(Ø)
Outer Diameter(Ø)
Overall Length(mm)
Allowable Torque(Nm)
Max. Rotational Speed(r/min)
Structure
Additional Work
Keyway
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MLR-16V-6-6 |
MLR-20C-6-6 |
MLR-20C-6-8 |
MLRS-32C-15-15 |
MLRS-32C-15-KT-15-KT |
MLRS-32V-14-14 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | Outer Diameter (Ø) | Overall Length (mm) | Body Material | Allowable Torque (Nm) | Max. Rotational Speed (r/min) | Moment of Inertia (kg・m2) | Structure | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
39.59 € | 1 | 9 Days | 10 | 0.05 to 1.00 | 6 | 6 | 16 | 22 | [Aluminum] EN AW-2017 Equiv. | 1 | 39000 | 3.5×10-7 | Semi-split type | Standard Shaft Bore | NA | ||
32.05 € | 1 |
Same day
Stock | 10 | 1.01 to 3.00 | 6 | 6 | 20 | 24 | [Aluminum] EN AW-2017 Equiv. | 2.5 | 31000 | 9.2×10-7 | Clamping Type | Standard Shaft Bore | NA | ||
32.05 € | 1 |
Same day
Stock | 10 | 1.01 to 3.00 | 6 | 8 | 20 | 24 | [Aluminum] EN AW-2017 Equiv. | 2.5 | 31000 | 9.2×10-7 | Clamping Type | Standard Shaft Bore | NA | ||
90.43 € | 1 | 9 Days | 10 | 1.01 to 3.00 | 15 | 15 | 32 | 40 | [Stainless Steel] Stainless Steel (EN 1.4305 Equiv.) | 2 | 19000 | 2.7×10-5 | Clamping Type | Standard Shaft Bore | NA | ||
128.03 € | 1 | 9 Days | 10 | 1.01 to 3.00 | 15 | 15 | 32 | 40 | [Stainless Steel] Stainless Steel (EN 1.4305 Equiv.) | 2 | 19000 | 2.7×10-5 | Clamping Type | Standard Shaft Bore | Both Sides | ||
100.00 € | 1 | 9 Days | 10 | 1.01 to 3.00 | 14 | 14 | 32 | 40 | [Stainless Steel] Stainless Steel (EN 1.4305 Equiv.) | 2 | 19000 | 2.8×10-5 | Semi-split type | Standard Shaft Bore | NA |