Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SBM-M6X8X5 |
SBM-M10X12X12 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Screw Nominal (M) | Length L (mm) (mm) | Nominal D | |
---|---|---|---|---|---|---|---|
7.89 € | 1 | Available |
Same day
Stock | 6 | 17 | 8 | |
10.97 € | 1 | Available |
Same day
Stock | 10 | 31 | 12 |
Loading...
Material | Steel | Surface Treatment | Black Oxide | Mounting Hole Shape | Flathead |
---|---|---|---|---|---|
Thread Type | Metric Coarse | Basic Shape | Shoulder | Sales Unit | Low Quantity (can be purchased from one) |
Application | Standard |