Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NSTH125-H20
Part Number
|
---|
NSTH125-H20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Types of Handle | D (Ø) | Material of Handle Material | Grip | Grip Type | Surface of Handle | Grip Surface | H (mm) | D1 (mm) | Additional Work | Press Screw Hole Size (mm) | Square hole size (mm) | Shaft hole size (mm) | JAN code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
125.46 € | 1 | 10 Days | 10 | Solid | 125 | Acetal | Available | [Rotating] Rotation Type | NA | NA | 35 | 35 | Shaft hole | - | - | ø16 mm | 4995889576110 |
Loading...
Mounting Section Hole Drilling | NA |
---|
This page is Stainless Steel Two-Spoke Handwheel (NSTH, STH), part number NSTH125-H20.
You can find the detail information about specifications and dimensions on part number NSTH125-H20.
Configure
Basic Attributes
Grip Type
Press Screw Hole Size(mm)
Square hole size(mm)
Type
Types of Handle
D(Ø)
Material of Handle Material
Grip
Surface of Handle
Grip Surface
H(mm)
D1(mm)
Additional Work
Shaft hole size(mm)
JAN code
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
NSTH100-H12 |
NSTH100-H13 |
NSTH100-H14 |
NSTH125-HN12 |
NSTH125-HN13 |
NSTH125-HN14 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Types of Handle | D (Ø) | Material of Handle Material | Grip | Grip Type | Surface of Handle | Grip Surface | H (mm) | D1 (mm) | Additional Work | Press Screw Hole Size (mm) | Square hole size (mm) | Shaft hole size (mm) | JAN code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
104.96 € | 1 | 11 Days | 10 | 2 Spoked | 100 | Stainless Steel | No (No Grip Mounting Hole) | - | Electrolytic Polishing | - | 30 | 30 | Shaft hole, press screw holes at two location | φ12 mm | - | - | - | ||
104.96 € | 1 | 10 Days | 10 | 2 Spoked | 100 | Stainless Steel | No (No Grip Mounting Hole) | - | Electrolytic Polishing | - | 30 | 30 | Shaft hole, press screw holes at two location | φ13 mm | - | - | - | ||
104.96 € | 1 | 10 Days | 10 | Solid | 100 | Acetal | Available | [Rotating] Rotation Type | NA | NA | 30 | 30 | Shaft hole | - | - | ø23 mm | 4995889576080 | ||
125.46 € | 1 | 11 Days | - | 2 Spoked | 125 | Stainless Steel | No (No Grip Mounting Hole) | - | Electrolytic Polishing | - | 35 | 35 | Shaft hole | - | - | ø12 mm | 4995889549664 | ||
125.46 € | 1 | 11 Days | - | 2 Spoked | 125 | Stainless Steel | No (No Grip Mounting Hole) | - | Electrolytic Polishing | - | 35 | 35 | Shaft hole | - | - | ø13 mm | 4995889549671 | ||
125.46 € | 1 | 11 Days | - | 2 Spoked | 125 | Stainless Steel | No (No Grip Mounting Hole) | - | Electrolytic Polishing | - | 35 | 35 | Shaft hole | - | - | ø14 mm | 4995889549688 |