Stainless Steel Two-Spoke Handwheel (NSTH, STH) (Part Numbers - CAD Download)

Stainless Steel Two-Spoke Handwheel (NSTH, STH)
A stainless steel two-spoke handwheel. Made from SUS304-equivalent material for an excellent rust-proofing effect. Ideal for use with food machinery, washing machines, etc.

[Features]
· All-stainless steel construction with excellent corrosion resistance.
· Ideal for food machinery, washing machines, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NSTH125-H20

Part Number
NSTH125-H20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSTypes of Handle D
(Ø)
Material of Handle Material Grip Grip Type Surface of Handle Grip Surface H
(mm)
D1
(mm)
Additional Work Press Screw Hole Size
(mm)
Square hole size
(mm)
Shaft hole size
(mm)
JAN code

125.46 €

1 10 Days 10Solid125AcetalAvailable[Rotating] Rotation TypeNANA3535Shaft hole--ø16 mm4995889576110

Loading...

  1. 1

Basic information

Mounting Section Hole Drilling NA

This page is Stainless Steel Two-Spoke Handwheel (NSTH, STH), part number NSTH125-H20.
You can find the detail information about specifications and dimensions on part number NSTH125-H20.

Variation of this product

Part Number
NSTH100-H12
NSTH100-H13
NSTH100-H14
NSTH125-HN12
NSTH125-HN13
NSTH125-HN14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSTypes of Handle D
(Ø)
Material of Handle Material Grip Grip Type Surface of Handle Grip Surface H
(mm)
D1
(mm)
Additional Work Press Screw Hole Size
(mm)
Square hole size
(mm)
Shaft hole size
(mm)
JAN code

104.96 €

1 11 Days 102 Spoked100Stainless SteelNo (No Grip Mounting Hole)-Electrolytic Polishing-3030Shaft hole, press screw holes at two locationφ12 mm---

104.96 €

1 10 Days 102 Spoked100Stainless SteelNo (No Grip Mounting Hole)-Electrolytic Polishing-3030Shaft hole, press screw holes at two locationφ13 mm---

104.96 €

1 10 Days 10Solid100AcetalAvailable[Rotating] Rotation TypeNANA3030Shaft hole--ø23 mm4995889576080

125.46 €

1 11 Days -2 Spoked125Stainless SteelNo (No Grip Mounting Hole)-Electrolytic Polishing-3535Shaft hole--ø12 mm4995889549664

125.46 €

1 11 Days -2 Spoked125Stainless SteelNo (No Grip Mounting Hole)-Electrolytic Polishing-3535Shaft hole--ø13 mm4995889549671

125.46 €

1 11 Days -2 Spoked125Stainless SteelNo (No Grip Mounting Hole)-Electrolytic Polishing-3535Shaft hole--ø14 mm4995889549688

Tech Support