Round Rim-Type Engineering Plastic Handwheel (NRP, RP) (Part Numbers - CAD Download)

Round Rim-Type Engineering Plastic Handwheel (NRP, RP)
  • Promotional pricing ends 30/11/2024
  • Volume Discount
A standard design plastic handwheel. Can be used with a variety of equipment and machinery. Available with or without the rotating handle.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RP160ER-S14

Part Number
RP160ER-S14
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSTypes of Handle D
(Ø)
Material of Handle Material Mounting Section Hole Drilling Grip Grip Type Surface of Handle Grip Material Grip Surface H
(mm)
D1
(mm)
Set Screw Thread Machining Insert Material Additional Work Press Screw Hole Size
(mm)
Square hole size
(mm)
Handle Length R
(mm)
Nominal Shaft hole size
(mm)
JAN code

57.36 €

1 11 Days 10Morning Glory160[Aluminum] AluminumSquare HoleAvailable[Rotating] Rotation TypeNA--5434NASUS303Shaft hole---With ER type rotating handle (made of SUS)ø20 mm4995889546458

Loading...

  1. 1

This page is Round Rim-Type Engineering Plastic Handwheel (NRP, RP), part number RP160ER-S14.
You can find the detail information about specifications and dimensions on part number RP160ER-S14.

Variation of this product

Part Number
NRP100-H12
NRP100-H13
NRP100-H14
RP160ER-S17
RP160ER-SUS
RP160ER-SUS-H14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSTypes of Handle D
(Ø)
Material of Handle Material Mounting Section Hole Drilling Grip Grip Type Surface of Handle Grip Material Grip Surface H
(mm)
D1
(mm)
Set Screw Thread Machining Insert Material Additional Work Press Screw Hole Size
(mm)
Square hole size
(mm)
Handle Length R
(mm)
Nominal Shaft hole size
(mm)
JAN code

36.79 €

1 10 Days 10Morning Glory100[Polypropylene] PolypropyleneRound hole (through hole)No (With Grip Mounting Hole)-NA--4327Presence (2 place)FC MaterialShaft hole, press screw holes at two locationφ12 mm-35No Grip (Made of Cast Metal)--

36.79 €

1 10 Days 10Morning Glory100[Polypropylene] PolypropyleneRound hole (through hole)No (With Grip Mounting Hole)-NA--4327Presence (2 place)FC MaterialShaft hole, press screw holes at two locationφ13 mm-35No Grip (Made of Cast Metal)--

36.79 €

1 10 Days 10Morning Glory100[Polypropylene] PolypropyleneRound hole (through hole)No (With Grip Mounting Hole)-NA--4327Presence (2 place)FC MaterialShaft hole, press screw holes at two locationφ14 mm-35No Grip (Made of Cast Metal)--

57.36 €

1 10 Days 10Morning Glory160[Aluminum] AluminumSquare HoleAvailable[Rotating] Rotation TypeNA--5434NASUS303Shaft hole---With ER type rotating handle (made of SUS)ø20 mm4995889547172

69.70 €

1 6 Days 10Morning Glory160[Polypropylene] PolypropyleneNAAvailable[Rotating] Rotation TypeNA[Polyamide] PolyamideNA5434NAStainless Steel (EN 1.4305 Equiv.)NA--62ER Type Rotation Grip Included (Stainless Steel Type) --

116.85 €

1 10 Days 10Morning Glory160[Aluminum] AluminumRound hole (through hole)Available[Rotating] Rotation TypeNA--5434Presence (2 place)FC materialShaft hole---With ER type rotating handle (made of cast metal)ø27 mm4995889546823

Tech Support