Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NRP100-SUS-HN15
Part Number
|
---|
NRP100-SUS-HN15 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Types of Handle | D (Ø) | Material of Handle Material | Mounting Section Hole Drilling | Grip | Grip Type | Surface of Handle | Grip Material | Grip Surface | H (mm) | D1 (mm) | Set Screw Thread Machining | Insert Material | Additional Work | Press Screw Hole Size (mm) | Square hole size (mm) | Handle Length R (mm) | Nominal | Shaft hole size (mm) | JAN code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74.29 € | 1 | 11 Days | - | 2 Spoked | 100 | [Polypropylene] Polypropylene Matte Black | Round hole (through hole) | No (With Grip Mounting Hole) | [Rotating] Rotation Type | [Powder Coating] Powder Baked Coating (Black) | - | NA | 43 | 27 | NA | - | Shaft hole | - | - | - | No Grip | ø16 mm | 4995889545475 |
Loading...
This page is Round Rim-Type Engineering Plastic Handwheel (NRP, RP), part number NRP100-SUS-HN15.
You can find the detail information about specifications and dimensions on part number NRP100-SUS-HN15.
Configure
Basic Attributes
Material of Handle Material
Grip Type
Surface of Handle
Grip Material
Insert Material
Press Screw Hole Size(mm)
Square hole size(mm)
Handle Length R(mm)
Type
Types of Handle
D(Ø)
Mounting Section Hole Drilling
Grip
Grip Surface
H(mm)
D1(mm)
Set Screw Thread Machining
Additional Work
Nominal
Shaft hole size(mm)
JAN code
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
NRP100-H12 |
NRP100-H13 |
NRP100-H14 |
NRP100-SUS-HN16 |
NRP100-SUS-HN17 |
NRP100-SUS-S10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Types of Handle | D (Ø) | Material of Handle Material | Mounting Section Hole Drilling | Grip | Grip Type | Surface of Handle | Grip Material | Grip Surface | H (mm) | D1 (mm) | Set Screw Thread Machining | Insert Material | Additional Work | Press Screw Hole Size (mm) | Square hole size (mm) | Handle Length R (mm) | Nominal | Shaft hole size (mm) | JAN code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
35.78 € | 1 | 10 Days | 10 | Morning Glory | 100 | [Polypropylene] Polypropylene | Round hole (through hole) | No (With Grip Mounting Hole) | - | NA | - | - | 43 | 27 | Presence (2 place) | FC Material | Shaft hole, press screw holes at two location | φ12 mm | - | 35 | No Grip (Made of Cast Metal) | - | - | ||
35.78 € | 1 | 10 Days | 10 | Morning Glory | 100 | [Polypropylene] Polypropylene | Round hole (through hole) | No (With Grip Mounting Hole) | - | NA | - | - | 43 | 27 | Presence (2 place) | FC Material | Shaft hole, press screw holes at two location | φ13 mm | - | 35 | No Grip (Made of Cast Metal) | - | - | ||
35.78 € | 1 | 10 Days | 10 | Morning Glory | 100 | [Polypropylene] Polypropylene | Round hole (through hole) | No (With Grip Mounting Hole) | - | NA | - | - | 43 | 27 | Presence (2 place) | FC Material | Shaft hole, press screw holes at two location | φ14 mm | - | 35 | No Grip (Made of Cast Metal) | - | - | ||
74.29 € | 1 | 11 Days | - | 2 Spoked | 100 | [Polypropylene] Polypropylene Matte Black | Round hole (through hole) | No (With Grip Mounting Hole) | [Rotating] Rotation Type | [Powder Coating] Powder Baked Coating (Black) | - | NA | 43 | 27 | NA | - | Shaft hole | - | - | - | No Grip | ø15 mm | 4995889545482 | ||
74.29 € | 1 | 11 Days | - | 2 Spoked | 100 | [Polypropylene] Polypropylene Matte Black | Round hole (through hole) | No (With Grip Mounting Hole) | [Rotating] Rotation Type | [Powder Coating] Powder Baked Coating (Black) | - | NA | 43 | 27 | NA | - | Shaft hole | - | - | - | No Grip | ø14 mm | 4995889545758 | ||
65.31 € | 1 | 10 Days | 10 | Morning Glory | 100 | [Polypropylene] Polypropylene | Square Hole | No (With Grip Mounting Hole) | - | NA | - | - | 43 | 27 | NA | Stainless Steel (EN 1.4305 Equiv.) | Square Hole | - | 10mm | 35 | No Grip (Made of Stainless Steel) | - | - |