Round Rim-Type Engineering Plastic Handwheel (NRP, RP) (Part Numbers - CAD Download)

Round Rim-Type Engineering Plastic Handwheel (NRP, RP)
  • Promotional pricing ends 30/11/2024
  • Volume Discount
A standard design plastic handwheel. Can be used with a variety of equipment and machinery. Available with or without the rotating handle.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RP125ER-SUS-H13

Part Number
RP125ER-SUS-H13
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSTypes of Handle D
(Ø)
Material of Handle Material Mounting Section Hole Drilling Grip Grip Type Surface of Handle Grip Material Grip Surface H
(mm)
D1
(mm)
Set Screw Thread Machining Insert Material Additional Work Press Screw Hole Size
(mm)
Square hole size
(mm)
Handle Length R
(mm)
Nominal Shaft hole size
(mm)
JAN code

100.89 €

1 10 Days 10Morning Glory125[Aluminum] AluminumRound hole (through hole)Available[Rotating] Rotation TypeNA--4729Presence (2 place)FC materialShaft hole---With ER type rotating handle (made of cast metal)ø15 mm4995889545796

Loading...

  1. 1

This page is Round Rim-Type Engineering Plastic Handwheel (NRP, RP), part number RP125ER-SUS-H13.
You can find the detail information about specifications and dimensions on part number RP125ER-SUS-H13.

Variation of this product

Part Number
NRP100-H12
NRP100-H13
NRP100-H14
RP125ER-SUS-H14
RP125ER-SUS-H15
RP125ER-SUS-H16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSTypes of Handle D
(Ø)
Material of Handle Material Mounting Section Hole Drilling Grip Grip Type Surface of Handle Grip Material Grip Surface H
(mm)
D1
(mm)
Set Screw Thread Machining Insert Material Additional Work Press Screw Hole Size
(mm)
Square hole size
(mm)
Handle Length R
(mm)
Nominal Shaft hole size
(mm)
JAN code

36.79 €

1 10 Days 10Morning Glory100[Polypropylene] PolypropyleneRound hole (through hole)No (With Grip Mounting Hole)-NA--4327Presence (2 place)FC MaterialShaft hole, press screw holes at two locationφ12 mm-35No Grip (Made of Cast Metal)--

36.79 €

1 10 Days 10Morning Glory100[Polypropylene] PolypropyleneRound hole (through hole)No (With Grip Mounting Hole)-NA--4327Presence (2 place)FC MaterialShaft hole, press screw holes at two locationφ13 mm-35No Grip (Made of Cast Metal)--

36.79 €

1 10 Days 10Morning Glory100[Polypropylene] PolypropyleneRound hole (through hole)No (With Grip Mounting Hole)-NA--4327Presence (2 place)FC MaterialShaft hole, press screw holes at two locationφ14 mm-35No Grip (Made of Cast Metal)--

100.89 €

1 10 Days 10Morning Glory125[Aluminum] AluminumRound hole (through hole)Available[Rotating] Rotation TypeNA--4729Presence (2 place)SUS303Shaft hole---With ER type rotating handle (made of SUS)ø19 mm4995889546656

100.89 €

1 10 Days 10Morning Glory125[Aluminum] AluminumRound hole (through hole)Available[Rotating] Rotation TypeNA--4729Presence (2 place)FC materialShaft hole---With ER type rotating handle (made of cast metal)ø14 mm4995889545376

100.89 €

1 10 Days 10Morning Glory125[Aluminum] AluminumRound hole (through hole)Available[Rotating] Rotation TypeNA--4729Presence (2 place)SUS303Shaft hole---With ER type rotating handle (made of SUS)ø19 mm4995889546014

Tech Support