Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RP160ER-SUSHN14
Part Number
|
---|
RP160ER-SUSHN14 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Types of Handle | D (Ø) | Material of Handle Material | Mounting Section Hole Drilling | Grip | Grip Type | Surface of Handle | Grip Material | Grip Surface | H (mm) | D1 (mm) | Set Screw Thread Machining | Insert Material | Additional Work | Press Screw Hole Size (mm) | Square hole size (mm) | Handle Length R (mm) | Nominal | Shaft hole size (mm) | JAN code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
111.24 € | 1 | 11 Days | - | Morning Glory | 160 | [Polypropylene] Polypropylene Matte Black | Round hole (through hole) | Available | [Rotating] Rotation Type | [Powder Coating] Powder Baked Coating (Black) | - | NA | 54 | 34 | NA | - | Shaft hole | - | - | - | - | ø25 mm | 4995889591076 |
Loading...
This page is Round Rim-Type Engineering Plastic Handwheel (NRP, RP), part number RP160ER-SUSHN14.
You can find the detail information about specifications and dimensions on part number RP160ER-SUSHN14.
Configure
Basic Attributes
Material of Handle Material
Grip Type
Surface of Handle
Grip Material
Insert Material
Press Screw Hole Size(mm)
Square hole size(mm)
Handle Length R(mm)
Nominal
Type
Types of Handle
D(Ø)
Mounting Section Hole Drilling
Grip
Grip Surface
H(mm)
D1(mm)
Set Screw Thread Machining
Additional Work
Shaft hole size(mm)
JAN code
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
NRP100-H12 |
NRP100-H13 |
NRP100-H14 |
RP160ER-SUSHN15 |
RP160ER-SUSHN16 |
RP160ER-SUSHN17 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Types of Handle | D (Ø) | Material of Handle Material | Mounting Section Hole Drilling | Grip | Grip Type | Surface of Handle | Grip Material | Grip Surface | H (mm) | D1 (mm) | Set Screw Thread Machining | Insert Material | Additional Work | Press Screw Hole Size (mm) | Square hole size (mm) | Handle Length R (mm) | Nominal | Shaft hole size (mm) | JAN code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
35.78 € | 1 | 10 Days | 10 | Morning Glory | 100 | [Polypropylene] Polypropylene | Round hole (through hole) | No (With Grip Mounting Hole) | - | NA | - | - | 43 | 27 | Presence (2 place) | FC Material | Shaft hole, press screw holes at two location | φ12 mm | - | 35 | No Grip (Made of Cast Metal) | - | - | ||
35.78 € | 1 | 10 Days | 10 | Morning Glory | 100 | [Polypropylene] Polypropylene | Round hole (through hole) | No (With Grip Mounting Hole) | - | NA | - | - | 43 | 27 | Presence (2 place) | FC Material | Shaft hole, press screw holes at two location | φ13 mm | - | 35 | No Grip (Made of Cast Metal) | - | - | ||
35.78 € | 1 | 10 Days | 10 | Morning Glory | 100 | [Polypropylene] Polypropylene | Round hole (through hole) | No (With Grip Mounting Hole) | - | NA | - | - | 43 | 27 | Presence (2 place) | FC Material | Shaft hole, press screw holes at two location | φ14 mm | - | 35 | No Grip (Made of Cast Metal) | - | - | ||
111.24 € | 1 | 11 Days | - | Morning Glory | 160 | [Polypropylene] Polypropylene Matte Black | Round hole (through hole) | Available | [Rotating] Rotation Type | [Powder Coating] Powder Baked Coating (Black) | - | NA | 54 | 34 | NA | - | Shaft hole | - | - | - | - | ø24 mm | 4995889591083 | ||
111.24 € | 1 | 11 Days | - | Morning Glory | 160 | [Polypropylene] Polypropylene Matte Black | Round hole (through hole) | Available | [Rotating] Rotation Type | [Powder Coating] Powder Baked Coating (Black) | - | NA | 54 | 34 | NA | - | Shaft hole | - | - | - | - | ø23 mm | 4995889591120 | ||
111.24 € | 1 | 11 Days | - | Morning Glory | 160 | [Polypropylene] Polypropylene Matte Black | Round hole (through hole) | Available | [Rotating] Rotation Type | [Powder Coating] Powder Baked Coating (Black) | - | NA | 54 | 34 | NA | - | Shaft hole | - | - | - | - | ø22 mm | 4995889591137 |