Round Rim-Type Engineering Plastic Handwheel (NRP, RP) (Part Numbers - CAD Download)

Round Rim-Type Engineering Plastic Handwheel (NRP, RP)
  • Promotional pricing ends 30/11/2024
  • Volume Discount
A standard design plastic handwheel. Can be used with a variety of equipment and machinery. Available with or without the rotating handle.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NRP200-HN21

Part Number
NRP200-HN21
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSTypes of Handle D
(Ø)
Material of Handle Material Mounting Section Hole Drilling Grip Grip Type Surface of Handle Grip Material Grip Surface H
(mm)
D1
(mm)
Set Screw Thread Machining Insert Material Additional Work Press Screw Hole Size
(mm)
Square hole size
(mm)
Handle Length R
(mm)
Nominal Shaft hole size
(mm)
JAN code

63.99 €

1 11 Days -Morning Glory200[Aluminum] AluminumRound hole (through hole)No (With Grip Mounting Hole)-NA--5839NAFC materialShaft hole---With ER type rotating handle (made of cast metal)ø21 mm4995889546564

Loading...

  1. 1

This page is Round Rim-Type Engineering Plastic Handwheel (NRP, RP), part number NRP200-HN21.
You can find the detail information about specifications and dimensions on part number NRP200-HN21.

Variation of this product

Part Number
NRP100-H12
NRP100-H13
NRP100-H14
NRP200-HN22
NRP200-HN23
NRP200-HN24
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSTypes of Handle D
(Ø)
Material of Handle Material Mounting Section Hole Drilling Grip Grip Type Surface of Handle Grip Material Grip Surface H
(mm)
D1
(mm)
Set Screw Thread Machining Insert Material Additional Work Press Screw Hole Size
(mm)
Square hole size
(mm)
Handle Length R
(mm)
Nominal Shaft hole size
(mm)
JAN code

36.79 €

1 10 Days 10Morning Glory100[Polypropylene] PolypropyleneRound hole (through hole)No (With Grip Mounting Hole)-NA--4327Presence (2 place)FC MaterialShaft hole, press screw holes at two locationφ12 mm-35No Grip (Made of Cast Metal)--

36.79 €

1 10 Days 10Morning Glory100[Polypropylene] PolypropyleneRound hole (through hole)No (With Grip Mounting Hole)-NA--4327Presence (2 place)FC MaterialShaft hole, press screw holes at two locationφ13 mm-35No Grip (Made of Cast Metal)--

36.79 €

1 10 Days 10Morning Glory100[Polypropylene] PolypropyleneRound hole (through hole)No (With Grip Mounting Hole)-NA--4327Presence (2 place)FC MaterialShaft hole, press screw holes at two locationφ14 mm-35No Grip (Made of Cast Metal)--

63.99 €

1 11 Days -Morning Glory200[Aluminum] AluminumRound hole (through hole)No (With Grip Mounting Hole)-NA--5839NAFC materialShaft hole---With ER type rotating handle (made of cast metal)ø22 mm4995889546571

63.99 €

1 11 Days -Morning Glory200[Aluminum] AluminumRound hole (through hole)No (With Grip Mounting Hole)-NA--5839NAFC materialShaft hole---With ER type rotating handle (made of cast metal)ø23 mm4995889546588

63.99 €

1 11 Days -Morning Glory200[Aluminum] AluminumRound hole (through hole)No (With Grip Mounting Hole)-NA--5839NAFC materialShaft hole---With ER type rotating handle (made of cast metal)ø24 mm4995889546595

Tech Support