Round Rim-Type Engineering Plastic Handwheel (NRP, RP) (Part Numbers - CAD Download)

Round Rim-Type Engineering Plastic Handwheel (NRP, RP)
  • Volume Discount
A standard design plastic handwheel. Can be used with a variety of equipment and machinery. Available with or without the rotating handle.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NRP140-S14

Part Number
NRP140-S14
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSTypes of Handle D
(Ø)
Material of Handle Material Mounting Section Hole Drilling Grip Grip Type Surface of Handle Grip Material Grip Surface H
(mm)
D1
(mm)
Set Screw Thread Machining Insert Material Additional Work Press Screw Hole Size
(mm)
Square hole size
(mm)
Handle Length R
(mm)
Nominal Shaft hole size
(mm)
JAN code

38.94 €

1 10 Days 10Morning Glory140[Polypropylene] PolypropyleneSquare HoleNo (With Grip Mounting Hole)-NA--5132NAFC MaterialSquare Hole-14mm52No Grip (Made of Cast Metal)--

Loading...

  1. 1

This page is Round Rim-Type Engineering Plastic Handwheel (NRP, RP), part number NRP140-S14.
You can find the detail information about specifications and dimensions on part number NRP140-S14.

Variation of this product

Part Number
NRP100-H12
NRP100-H13
NRP100-H14
NRP140-SUS
NRP140-SUS-H14
NRP140-SUS-H15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSTypes of Handle D
(Ø)
Material of Handle Material Mounting Section Hole Drilling Grip Grip Type Surface of Handle Grip Material Grip Surface H
(mm)
D1
(mm)
Set Screw Thread Machining Insert Material Additional Work Press Screw Hole Size
(mm)
Square hole size
(mm)
Handle Length R
(mm)
Nominal Shaft hole size
(mm)
JAN code

35.78 €

1 10 Days 10Morning Glory100[Polypropylene] PolypropyleneRound hole (through hole)No (With Grip Mounting Hole)-NA--4327Presence (2 place)FC MaterialShaft hole, press screw holes at two locationφ12 mm-35No Grip (Made of Cast Metal)--

35.78 €

1 10 Days 10Morning Glory100[Polypropylene] PolypropyleneRound hole (through hole)No (With Grip Mounting Hole)-NA--4327Presence (2 place)FC MaterialShaft hole, press screw holes at two locationφ13 mm-35No Grip (Made of Cast Metal)--

35.78 €

1 10 Days 10Morning Glory100[Polypropylene] PolypropyleneRound hole (through hole)No (With Grip Mounting Hole)-NA--4327Presence (2 place)FC MaterialShaft hole, press screw holes at two locationφ14 mm-35No Grip (Made of Cast Metal)--

39.39 €

1 8 Days 10Morning Glory140[Polypropylene] PolypropyleneNANo (With Grip Mounting Hole)-NA--5132NAStainless Steel (EN 1.4305 Equiv.)NA--52No Grip (Made of Stainless Steel) --

86.52 €

1 10 Days 10Morning Glory140[Polypropylene] PolypropyleneRound hole (through hole)No (With Grip Mounting Hole)-NA--5132Presence (2 place)Stainless Steel (EN 1.4305 Equiv.)Shaft hole, press screw holes at two locationφ14 mm-52No Grip (Made of Stainless Steel) --

86.52 €

1 10 Days 10Morning Glory140[Polypropylene] PolypropyleneRound hole (through hole)No (With Grip Mounting Hole)-NA--5132Presence (2 place)Stainless Steel (EN 1.4305 Equiv.)Shaft hole, press screw holes at two locationφ15mm-52No Grip (Made of Stainless Steel) --

Tech Support