Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RP250ER-HN23
Part Number
|
---|
RP250ER-HN23 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Types of Handle | D (Ø) | Material of Handle Material | Mounting Section Hole Drilling | Grip | Grip Type | Surface of Handle | Grip Material | Grip Surface | H (mm) | D1 (mm) | Set Screw Thread Machining | Insert Material | Additional Work | Press Screw Hole Size (mm) | Square hole size (mm) | Handle Length R (mm) | Nominal | Shaft hole size (mm) | JAN code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
103.80 € | 1 | 11 Days | - | Morning Glory | 250 | [Aluminum] Aluminum | Round hole (through hole) | Available | [Rotating] Rotation Type | NA | [Nylon] 00008 | NA | 62 | 44 | NA | FC material | Shaft hole | - | - | - | With ER type rotating handle (made of cast metal) | ø23 mm | 4995889564834 |
Loading...
This page is Round Rim-Type Engineering Plastic Handwheel (NRP, RP), part number RP250ER-HN23.
You can find the detail information about specifications and dimensions on part number RP250ER-HN23.
Configure
Basic Attributes
Material of Handle Material
Grip Type
Grip Material
Press Screw Hole Size(mm)
Square hole size(mm)
Handle Length R(mm)
Type
Types of Handle
D(Ø)
Mounting Section Hole Drilling
Grip
Surface of Handle
Grip Surface
H(mm)
D1(mm)
Set Screw Thread Machining
Insert Material
Additional Work
Nominal
Shaft hole size(mm)
JAN code
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
NRP100-H12 |
NRP100-H13 |
NRP100-H14 |
RP250ER-HN24 |
RP250ER-HN25 |
RP250ER-HN26 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Types of Handle | D (Ø) | Material of Handle Material | Mounting Section Hole Drilling | Grip | Grip Type | Surface of Handle | Grip Material | Grip Surface | H (mm) | D1 (mm) | Set Screw Thread Machining | Insert Material | Additional Work | Press Screw Hole Size (mm) | Square hole size (mm) | Handle Length R (mm) | Nominal | Shaft hole size (mm) | JAN code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
35.78 € | 1 | 10 Days | 10 | Morning Glory | 100 | [Polypropylene] Polypropylene | Round hole (through hole) | No (With Grip Mounting Hole) | - | NA | - | - | 43 | 27 | Presence (2 place) | FC Material | Shaft hole, press screw holes at two location | φ12 mm | - | 35 | No Grip (Made of Cast Metal) | - | - | ||
35.78 € | 1 | 10 Days | 10 | Morning Glory | 100 | [Polypropylene] Polypropylene | Round hole (through hole) | No (With Grip Mounting Hole) | - | NA | - | - | 43 | 27 | Presence (2 place) | FC Material | Shaft hole, press screw holes at two location | φ13 mm | - | 35 | No Grip (Made of Cast Metal) | - | - | ||
35.78 € | 1 | 10 Days | 10 | Morning Glory | 100 | [Polypropylene] Polypropylene | Round hole (through hole) | No (With Grip Mounting Hole) | - | NA | - | - | 43 | 27 | Presence (2 place) | FC Material | Shaft hole, press screw holes at two location | φ14 mm | - | 35 | No Grip (Made of Cast Metal) | - | - | ||
103.80 € | 1 | 11 Days | - | Morning Glory | 250 | [Aluminum] Aluminum | Round hole (through hole) | Available | [Rotating] Rotation Type | NA | Nylon | NA | 62 | 44 | NA | FC material | Shaft hole | - | - | - | With ER type rotating handle (made of cast metal) | ø24 mm | 4995889564841 | ||
103.80 € | 1 | 11 Days | - | Morning Glory | 250 | [Aluminum] Aluminum | Round hole (through hole) | Available | [Rotating] Rotation Type | NA | Nylon | NA | 62 | 44 | NA | FC material | Shaft hole | - | - | - | With ER type rotating handle (made of cast metal) | ø25 mm | 4995889564858 | ||
103.80 € | 1 | 11 Days | - | Morning Glory | 250 | [Aluminum] Aluminum | Round hole (through hole) | Available | [Rotating] Rotation Type | NA | Nylon | NA | 62 | 44 | NA | FC material | Shaft hole | - | - | - | With ER type rotating handle (made of cast metal) | ø26 mm | 4995889564865 |