Round Rim-Type Engineering Plastic Handwheel (NRP, RP) (Part Numbers - CAD Download)

Round Rim-Type Engineering Plastic Handwheel (NRP, RP)
  • Volume Discount
A standard design plastic handwheel. Can be used with a variety of equipment and machinery. Available with or without the rotating handle.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RP250ER-H20

Part Number
RP250ER-H20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSTypes of Handle D
(Ø)
Material of Handle Material Mounting Section Hole Drilling Grip Grip Type Surface of Handle Grip Material Grip Surface H
(mm)
D1
(mm)
Set Screw Thread Machining Insert Material Additional Work Press Screw Hole Size
(mm)
Square hole size
(mm)
Handle Length R
(mm)
Nominal Shaft hole size
(mm)
JAN code

103.80 €

1 10 Days 10Morning Glory250[Aluminum] AluminumRound hole (through hole)Available[Rotating] Rotation TypeNA--6244Presence (2 place)FC materialShaft hole---With ER type rotating handle (made of cast metal)ø17 mm4995889546526

Loading...

  1. 1

This page is Round Rim-Type Engineering Plastic Handwheel (NRP, RP), part number RP250ER-H20.
You can find the detail information about specifications and dimensions on part number RP250ER-H20.

Variation of this product

Part Number
NRP100-H12
NRP100-H13
NRP100-H14
RP250ER-H21
RP250ER-H22
RP250ER-H23
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSTypes of Handle D
(Ø)
Material of Handle Material Mounting Section Hole Drilling Grip Grip Type Surface of Handle Grip Material Grip Surface H
(mm)
D1
(mm)
Set Screw Thread Machining Insert Material Additional Work Press Screw Hole Size
(mm)
Square hole size
(mm)
Handle Length R
(mm)
Nominal Shaft hole size
(mm)
JAN code

35.78 €

1 10 Days 10Morning Glory100[Polypropylene] PolypropyleneRound hole (through hole)No (With Grip Mounting Hole)-NA--4327Presence (2 place)FC MaterialShaft hole, press screw holes at two locationφ12 mm-35No Grip (Made of Cast Metal)--

35.78 €

1 10 Days 10Morning Glory100[Polypropylene] PolypropyleneRound hole (through hole)No (With Grip Mounting Hole)-NA--4327Presence (2 place)FC MaterialShaft hole, press screw holes at two locationφ13 mm-35No Grip (Made of Cast Metal)--

35.78 €

1 10 Days 10Morning Glory100[Polypropylene] PolypropyleneRound hole (through hole)No (With Grip Mounting Hole)-NA--4327Presence (2 place)FC MaterialShaft hole, press screw holes at two locationφ14 mm-35No Grip (Made of Cast Metal)--

103.80 €

1 10 Days 10Morning Glory250[Aluminum] AluminumRound hole (through hole)Available[Rotating] Rotation TypeNA--6244Presence (2 place)FC materialShaft hole---With ER type rotating handle (made of cast metal)ø20 mm4995889545932

103.80 €

1 10 Days 10Morning Glory250[Aluminum] AluminumRound hole (through hole)Available[Rotating] Rotation TypeNA--6244Presence (2 place)FC materialShaft hole---With ER type rotating handle (made of cast metal)ø24 mm4995889546342

103.80 €

1 10 Days 10Morning Glory250[Aluminum] AluminumRound hole (through hole)Available[Rotating] Rotation TypeNA--6244Presence (2 place)SUS303Shaft hole---With ER type rotating handle (made of SUS)ø20 mm4995889546663

Tech Support