Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TKS5X15
Part Number
|
---|
TKS5X15 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Section Type | Mounting Section Diameter (mm) and/or Diameter | Mounting Section Length L (mm) | Additional Function | Male Tip Machining | Female Thread, Round hole processing | Main Body Material | Main Body Surface Treatment | Mounting Section Material | Mounting Section Surface Treatment | Main Body Outer Diameter D (φ) | Main Body Height H (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.36 € | 1 | Available |
Same day
Stock | 10 | Male thread | M5 | 15 | N/A | N/A | - | [Steel] Steel | Chrome Plating | [Steel] Steel | Chrome Plating | 20 | 11.5 |
Loading...
Main Body Type | Round shape | Types of round-shaped | Cylindrical | 4-side finish | Knurled |
---|---|---|---|---|---|
Main Body Color | Silver |
This page is Knurled Thumb Knob (TKN, TKS), part number TKS5X15.
You can find the detail information about specifications and dimensions on part number TKS5X15.
Configure
Stock
Basic Attributes
Female Thread, Round hole processing
Main Body Material
Mounting Section Material
Type
Mounting Section Type
Mounting Section Diameter (mm) and/or Diameter
Mounting Section Length L(mm)
Additional Function
Male Tip Machining
Main Body Surface Treatment
Mounting Section Surface Treatment
Main Body Outer Diameter D(φ)
Main Body Height H(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TKN3-SUS |
TKN4 |
TKN4-SUS |
TKS5X15-SUS |
TKS5X20 |
TKS5X20-SUS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Mounting Section Type | Mounting Section Diameter (mm) and/or Diameter | Mounting Section Length L (mm) | Additional Function | Male Tip Machining | Female Thread, Round hole processing | Main Body Material | Main Body Surface Treatment | Mounting Section Material | Mounting Section Surface Treatment | Main Body Outer Diameter D (φ) | Main Body Height H (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.56 € | 1 | 8 Days | 10 | Female Thread | M3 | 7.5 | N/A | - | Through | [Stainless Steel] Stainless Steel | N/A | [Stainless Steel] Stainless Steel | N/A | 12 | 7.5 | ||
5.03 € | 1 | 6 Days | 10 | Female Thread | M4 | 9.5 | N/A | - | Through | [Steel] Steel | Chrome Plating | [Steel] Steel | Chrome Plating | 16 | 9.5 | ||
6.82 € | 1 | Available |
Same day
Stock | 10 | Female Thread | M4 | 9.5 | N/A | - | Through | [Stainless Steel] Stainless Steel | N/A | [Stainless Steel] Stainless Steel | N/A | 16 | 9.5 | |
8.53 € | 1 | 6 Days | 10 | Male thread | M5 | 15 | N/A | N/A | - | [Stainless Steel] Stainless Steel | N/A | [Stainless Steel] Stainless Steel | N/A | 20 | 11.5 | ||
5.72 € | 1 | Available |
Same day
Stock | 10 | Male thread | M5 | 20 | N/A | N/A | - | [Steel] Steel | Chrome Plating | [Steel] Steel | Chrome Plating | 20 | 11.5 | |
10.02 € | 1 | Available |
Same day
Stock | 10 | Male thread | M5 | 20 | N/A | N/A | - | [Stainless Steel] Stainless Steel | N/A | [Stainless Steel] Stainless Steel | N/A | 20 | 11.5 |