Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KCL05X20
Part Number
|
---|
KCL05X20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Section Type | Rotating Radius R (mm) | Main Body/Lever Material | Main Body/Lever Surface Treatment | Mounting Section Material | Mounting Section Surface Treatment | Mounting Section Diameter (mm) and/or Diameter | Mounting Section Length (mm) | Tightening Force (N) | Male Tip Machining | Female Thread, Round hole processing | Stroke Width (mm) | Main Body Color | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.60 € | 1 | Available | 6 Days | 10 | Threaded | 70.4 | Aluminum Die Casting | Powder Coating | [Steel] Steel | Zinc Trivalent Chromate | M5 | 20 | 4000 | NA | - | 2.4 | Black |
Loading...
Application | Clamp | Type Clamp | Cam Mechanism | Operation Direction | Vertical |
---|---|---|---|---|---|
Shape | L-Shaped | L-Shaped Clamp Lever Shape | No Set Screw | Adjustment screw for gap | N/A |
Configure
Basic Attributes
Mounting Section Material
Female Thread, Round hole processing
Type
Mounting Section Type
Rotating Radius R(mm)
Main Body/Lever Material
Main Body/Lever Surface Treatment
Mounting Section Surface Treatment
Mounting Section Diameter (mm) and/or Diameter
Mounting Section Length(mm)
Male Tip Machining
Stroke Width(mm)
Main Body Color
Filter by CAD data type
Filter by standard shipping days
Optional Attributes