Small Aluminum Handwheel (AH / AHG / AHR / AHRS) (Part Numbers - CAD Download)

Small Aluminum Handwheel (AH / AHG / AHR / AHRS)
  • Volume Discount
[Features]
· A small aluminum handwheel that is distinguished by its beautiful finish.
· Lightweight and features mechanical strength.
· Types with and without a grip are available.
· The tensile strength of the material used is at least 250N/mmAH2.
· Additional custom machining orders also accepted.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AHR63R

Part Number
AHR63R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSTypes of Handle D
(Ø)
Material of Handle Material Mounting Section Hole Drilling Grip Grip Type Surface of Handle Grip Material Grip Surface H
(mm)
D1
(mm)
d
(mm)
Set Screw Thread Machining Additional Work Nominal Shaft hole size
(mm)
JAN code

36.26 €

1 6 Days 10Knurled63[Aluminum] AluminumRound hole (accuracy hole)Available[Rotating] Rotation TypeBlack Anodized AluminumPhenolNA322712NANA---

Loading...

  1. 1

This page is Small Aluminum Handwheel (AH / AHG / AHR / AHRS), part number AHR63R.
You can find the detail information about specifications and dimensions on part number AHR63R.

Variation of this product

Part Number
AH40C
AH40R
AH40R-M
AHR63R-M
AHR80C
AHR80R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSTypes of Handle D
(Ø)
Material of Handle Material Mounting Section Hole Drilling Grip Grip Type Surface of Handle Grip Material Grip Surface H
(mm)
D1
(mm)
d
(mm)
Set Screw Thread Machining Additional Work Nominal Shaft hole size
(mm)
JAN code

15.64 €

1 6 Days 10Knurled40[Aluminum] AluminumRound hole (blind hole)No (No Grip Mounting Hole)-Black Anodized Aluminum--25185NANA---

14.30 €

1 6 Days 10Morning Glory40[Polypropylene] Polypropylene Matte BlackNANo (No Grip Mounting Hole)-Chrome Plating--2518--Shaft holeRecessed-type handwheel without female threaded screw for gripø13 mm4995889558642

25.54 €

1 Available 11 Days 10Morning Glory40[Polypropylene] Polypropylene Matte BlackNANo (No Grip Mounting Hole)-Chrome Plating--2518--Shaft hole, keyway, press screw hole in 1 placeRecessed-type handwheel without female threaded screw for gripø30 mm4995889555689

49.52 €

1 11 Days 10Knurled63[Aluminum] AluminumRound hole (accuracy hole)Available[Rotating] Rotation TypeBlack Anodized AluminumPhenolNA322712NAOne Press Screw Hole---

58.39 €

1 6 Days 10Knurled80[Aluminum] AluminumRound hole (blind hole)Available[Rotating] Rotation TypeBlack Anodized AluminumPhenolNA40355NANA---

55.31 €

1 8 Days 10Knurled80[Aluminum] AluminumRound hole (accuracy hole)Available[Rotating] Rotation TypeBlack Anodized AluminumPhenolNA403516NANA---

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360