• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Small Aluminum Handwheel (AH / AHG / AHR / AHRS) (Part Numbers - CAD Download)

Small Aluminum Handwheel (AH / AHG / AHR / AHRS)
  • Volume Discount
[Features]
· A small aluminum handwheel that is distinguished by its beautiful finish.
· Lightweight and features mechanical strength.
· Types with and without a grip are available.
· The tensile strength of the material used is at least 250N/mmAH2.
· Additional custom machining orders also accepted.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AHR63R-M

Part Number
AHR63R-M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSTypes of Handle D
(Ø)
Material of Handle Material Mounting Section Hole Drilling Grip Grip Type Surface of Handle Grip Material Grip Surface H
(mm)
D1
(mm)
d
(mm)
Set Screw Thread Machining Additional Work Nominal Shaft hole size
(mm)
JAN code

49.52 €

1 11 Days 10Knurled63[Aluminum] AluminumRound hole (accuracy hole)Available[Rotating] Rotation TypeBlack Anodized AluminumPhenolNA322712NAOne Press Screw Hole---

Loading...

  1. 1

This page is Small Aluminum Handwheel (AH / AHG / AHR / AHRS), part number AHR63R-M.
You can find the detail information about specifications and dimensions on part number AHR63R-M.

Variation of this product

Part Number
AH40C
AH40R
AH40R-M
AHR80C
AHR80R
AHR80R-M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSTypes of Handle D
(Ø)
Material of Handle Material Mounting Section Hole Drilling Grip Grip Type Surface of Handle Grip Material Grip Surface H
(mm)
D1
(mm)
d
(mm)
Set Screw Thread Machining Additional Work Nominal Shaft hole size
(mm)
JAN code

15.64 €

1 6 Days 10Knurled40[Aluminum] AluminumRound hole (blind hole)No (No Grip Mounting Hole)-Black Anodized Aluminum--25185NANA---

14.30 €

1 6 Days 10Morning Glory40[Polypropylene] Polypropylene Matte BlackNANo (No Grip Mounting Hole)-Chrome Plating--2518--Shaft holeRecessed-type handwheel without female threaded screw for gripø13 mm4995889558642

25.54 €

1 Available 11 Days 10Morning Glory40[Polypropylene] Polypropylene Matte BlackNANo (No Grip Mounting Hole)-Chrome Plating--2518--Shaft hole, keyway, press screw hole in 1 placeRecessed-type handwheel without female threaded screw for gripø30 mm4995889555689

58.39 €

1 6 Days 10Knurled80[Aluminum] AluminumRound hole (blind hole)Available[Rotating] Rotation TypeBlack Anodized AluminumPhenolNA40355NANA---

55.31 €

1 8 Days 10Knurled80[Aluminum] AluminumRound hole (accuracy hole)Available[Rotating] Rotation TypeBlack Anodized AluminumPhenolNA403516NANA---

69.61 €

1 10 Days 10Knurled80[Aluminum] AluminumRound hole (accuracy hole)Available[Rotating] Rotation TypeBlack Anodized AluminumPhenolNA403516NAOne Press Screw Hole---

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360