Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AH40C
Part Number
|
---|
AH40C |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Types of Handle | D (Ø) | Material of Handle Material | Mounting Section Hole Drilling | Grip | Grip Type | Surface of Handle | Grip Material | Grip Surface | H (mm) | D1 (mm) | d (mm) | Set Screw Thread Machining | Additional Work | Nominal | Shaft hole size (mm) | JAN code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.64 € | 1 | 6 Days | 10 | Knurled | 40 | [Aluminum] Aluminum | Round hole (blind hole) | No (No Grip Mounting Hole) | - | Black Anodized Aluminum | - | - | 25 | 18 | 5 | NA | NA | - | - | - |
Loading...
This page is Small Aluminum Handwheel (AH / AHG / AHR / AHRS), part number AH40C.
You can find the detail information about specifications and dimensions on part number AH40C.
Configure
Basic Attributes
Material of Handle Material
Grip Type
Grip Material
Grip Surface
Nominal
Shaft hole size(mm)
JAN code
Type
Types of Handle
D(Ø)
Mounting Section Hole Drilling
Grip
Surface of Handle
H(mm)
D1(mm)
d(mm)
Set Screw Thread Machining
Additional Work
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AH32C |
AH32R |
AH32R-M |
AH40R |
AH40R-M |
AH50C |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Types of Handle | D (Ø) | Material of Handle Material | Mounting Section Hole Drilling | Grip | Grip Type | Surface of Handle | Grip Material | Grip Surface | H (mm) | D1 (mm) | d (mm) | Set Screw Thread Machining | Additional Work | Nominal | Shaft hole size (mm) | JAN code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.59 € | 1 | 6 Days | 10 | Morning Glory | 32 | [Polypropylene] Polypropylene Matte Black | NA | No (No Grip Mounting Hole) | - | Chrome Plating | - | - | 22 | 16 | - | - | Shaft hole, keyway, press screw hole in 1 place | Recessed-type handwheel without female threaded screw for grip | ø12 mm | 4995889558772 | ||
11.57 € | 1 |
Same day
Stock | 10 | Morning Glory | 32 | [Polypropylene] Polypropylene Matte Black | NA | No (No Grip Mounting Hole) | - | Chrome Plating | - | - | 22 | 16 | - | - | Shaft hole, keyway, press screw hole in 1 place | Recessed-type handwheel without female threaded screw for grip | ø11 mm | 4995889558680 | ||
20.99 € | 1 | 11 Days | 10 | Morning Glory | 32 | [Polypropylene] Polypropylene Matte Black | NA | No (No Grip Mounting Hole) | - | Chrome Plating | - | - | 22 | 16 | - | - | Shaft hole | Recessed-type handwheel without female threaded screw for grip | ø12 mm | 4995889558635 | ||
14.30 € | 1 | 6 Days | 10 | Morning Glory | 40 | [Polypropylene] Polypropylene Matte Black | NA | No (No Grip Mounting Hole) | - | Chrome Plating | - | - | 25 | 18 | - | - | Shaft hole | Recessed-type handwheel without female threaded screw for grip | ø13 mm | 4995889558642 | ||
25.54 € | 1 | Available | 11 Days | 10 | Morning Glory | 40 | [Polypropylene] Polypropylene Matte Black | NA | No (No Grip Mounting Hole) | - | Chrome Plating | - | - | 25 | 18 | - | - | Shaft hole, keyway, press screw hole in 1 place | Recessed-type handwheel without female threaded screw for grip | ø30 mm | 4995889555689 | |
17.43 € | 1 | 6 Days | 10 | Morning Glory | 50 | [Polypropylene] Polypropylene Matte Black | NA | No (No Grip Mounting Hole) | - | Chrome Plating | - | - | 28 | 22 | - | - | Shaft hole, keyway, press screw hole in 1 place | Recessed-type handwheel without female threaded screw for grip | ø10 mm | 4995889558673 |